Air Impact Wrench (Short Angle/Straight Type)

Caution
- Be sure to read the instruction manual before use. Be sure to wear safety glasses and protective gear. Tightening torque changes based on bolt/nut as well as condition of the member to be tightened.
Product Description
[Features]
· For replacing tires on large buses and trucks and maintenance of heavy/construction machinery.
· Weight reduction achieved with its aluminum alloy hammer case and body.
· Features durability, power, and a superior twin hammer.
· Excellent stability with its side grip.
· Provided with an output adjustment dial with 4 steps in forward rotation direction and 4 steps in reverse rotation direction.
· Depending on how far the switch is pulled, stepless output adjustment is also possible.
· Long anvil type is optimal for work in deep areas.
· Short anvil type has excellent handling and workability.
[Specification]
· Rotates both directions.