Air Impact Wrench (Angle Type)

Brand :
TONE

Caution

  • Be sure to read the instruction manual before use. Be sure to wear safety glasses and protective gear. Use a compressor with an air tank. A compressor with an output of 0.75 kW (1 PS) or higher is recommended. If tightening torque is specified, use of a torque wrench is recommended. Tightening torque changes based on bolt/nut as well as condition of the member to be tightened.

Product Description

[Features]
· Thin head (height 50 mm, diameter ø55 mm) makes this optimal for attaching/detaching bolts in narrow areas as well as replacing claws on the cultivator.
· Lightweight 1.5 kg achieved with its aluminum alloy hammer case and special strength plastic body.
· Has a dial for adjusting output in forward (right) rotation in two steps.
· Depending on how far the switch is pulled, stepless output adjustment is also possible.
· Uses a shape that is easy to hold and a soft grip that mitigates vibration.
[Specification]
· Rotates both directions.

Viewed Products
Recently Viewed Products
My Components
My Components
0
Cart
Cart
Economy Series
MRO Product

Chat with MISUMI

Chat service is available for any inquiry to MISUMI

Service hours

9:00 - 18:00 (Mon-Sat)

For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).

Noted for use

Chat service is for Corporate customers and limited for Thai language.

Request for Quotation and Place Order is not available on Chat.

Start chat

Air Impact Wrench (Angle Type) | TONE | MISUMI Thailand