Air Impact Wrench (Short Type), AI4200

Caution
- Be sure to read the instruction manual before use. Be sure to wear safety glasses and protective gear. Tightening torque changes based on bolt/nut as well as condition of the member to be tightened.
- Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost
Product Description
[Features]
· Ultra small (short) body (overall length 108 mm) with high power (maximum torque 700 N·m) achieved.
· Design engineered focusing on one-hand operability.
· Settings can also be changed enabling operation by either right or left hand.
· While the main body is small, high power has been achieved by the enlarged big hammer mechanism for increased strike strength.
· [Specification]
· Rotates both directions.
