Nut Runner (Electric Power Digital Torque) PDX301A

Brand :
TONE

Caution

  • The torque capacity range fluctuates depending on factors such as the state of the bolt, nut and material being fastened.

Product Description

[Features]
· An electric wrench for torque-controlled tightening of large bolts and nuts equipped with a high accuracy torque measurement function.
· Since the tightening torque is displayed on the LED, the tightening results can be checked right where the work is done.
· The measurement data can be stored on a micro SD memory card installed in the torque display part.
· Supports measurement of tightening torque in both left and right directions. Includes a pass/fail determination function. A calibration certificate is included as standard.
[Specifications]
· Bi-directional rotation, electric tool, double insulation structure, single-phase 100 V, supports 50 to 60 Hz, includes a torque controlling function, for hex bolts, includes a measurement function and a recording function (SD card).