(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Tool Case BX420S

Tool Case BX420S

You can add up to 6 items to the comparison list.

Loading...

Details

Specifications of BX420S

  • Tool set and tool box only
    Tool set
  • Tool set type
    Double open portable type
  • Case Size (Frontage x Depth x Height)(mm)
    400 × 240 × 230
  • Mass(g)
    3,800
  • Product Type
    V-shaped 2-drawer type
  • Accessory
    Partition plates (12)
  • Size(mm)
    L1 (396) × L2 (350)
Part Number
BX420S
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 3,176.30

TNE HANDTOOL 1 Piece(s) 7 Day(s)

Basic Specifications

Product Description

[Features]
· The top becomes flat with the handle lowered so that the tool case can be stored without taking up space.
· Convenient to carry around with a large handle.
· Convenient partitioning plates provided to store small items.

Specifications of BX420S

  • Tool set and tool box only
    Tool set
  • Tool set type
    Double open portable type
  • Case Size (Frontage x Depth x Height)(mm)
    400 × 240 × 230
  • Mass(g)
    3,800
  • Product Type
    V-shaped 2-drawer type
  • Accessory
    Partition plates (12)
  • Size(mm)
    L1 (396) × L2 (350)
Part Number
BX420S
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 3,176.30

TNE HANDTOOL 1 Piece(s) 7 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications