(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Work Cabin TC1701R

Work Cabin TC1701R

You can add up to 6 items to the comparison list.
  • Sale
  • Until 30/06/2024
Filter By :

Loading...

Details

(i)Caution

  • Do not use the cabinet on a tilted floor or an uneven surface. Please take caution when opening the drawers as the storage unit with four adjustable casters can lose its balance. Be sure to engage the brakes on the adjustable casters when using the cabinet.

Specifications of TC1701R

  • Tool set and tool box only
    Tool Box
  • Toolbox Type
    Steel Tool Box
  • Case Size (Frontage x Depth x Height)(mm)
    714 × 441 × 900
  • Case color
    Red
  • Mass(g)
    27,000
  • Product Type
    Caddy type
  • Cardboard dimensions(W×D×Hmm)
    731 × 452 × 334
  • Accessory
    Top panel mat, shelf mat, drawer mat × 2, handle (including screws), adjustable caster with stopper (including screws) × 4, key × 2, instruction manual
  • Drawer load resistance
    196 N (20 kgf) (each)
  • Total load capacity
    883 N (90 kgf)
  • Shelf Load Capacity
    294 N (30 kgf) (each)
  • Size(mm)
    Caster diameter: ø127 × width 50
Part Number
TC1701R SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 23,986.04

฿ 15,766.02

TNE HAND TOOL 1 Piece(s) 1 Day(s)

Basic Specifications

  • Tool set and tool box only
    Tool Box
  • Toolbox Type
    Steel Tool Box
  • Case Size (Frontage x Depth x Height)(mm)
    714 × 441 × 900
  • Case color
    Red
  • Mass(g)
    27,000
  • Product Type
    Caddy type
  • Cardboard dimensions(W×D×Hmm)
    731 × 452 × 334
  • Accessory
    Top panel mat, shelf mat, drawer mat × 2, handle (including screws), adjustable caster with stopper (including screws) × 4, key × 2, instruction manual
  • Drawer load resistance
    196 N (20 kgf) (each)
  • Total load capacity
    883 N (90 kgf)
  • Shelf Load Capacity
    294 N (30 kgf) (each)
  • Size(mm)
    Caster diameter: ø127 × width 50

Product Description

[Features]
· The work cabin is now equipped with 2 drawers in response to requests from many users.
· Improved mobility, storage capability and workability with a lock mechanism and a key added to the drawers.
· The top surface is covered with a mat to prevent scratches.
· A mechanism in place to prevent the drawers from suddenly opening when the cabin is being moved.
· Completely secure with a key lock. The hard-to-break tubular lock type is adopted.
· The handle can be attached to left and right.
· Stylish plated adjustable casters. Freely adjustable ø127 4 caster wheels used. All four wheels can be locked. A mechanism is in place to allow for easy unlocking without having to push down the stopper.
[Specification]
· The product requires assembly by the user.

Specifications of TC1701R

  • Tool set and tool box only
    Tool Box
  • Toolbox Type
    Steel Tool Box
  • Case Size (Frontage x Depth x Height)(mm)
    714 × 441 × 900
  • Case color
    Red
  • Mass(g)
    27,000
  • Product Type
    Caddy type
  • Cardboard dimensions(W×D×Hmm)
    731 × 452 × 334
  • Accessory
    Top panel mat, shelf mat, drawer mat × 2, handle (including screws), adjustable caster with stopper (including screws) × 4, key × 2, instruction manual
  • Drawer load resistance
    196 N (20 kgf) (each)
  • Total load capacity
    883 N (90 kgf)
  • Shelf Load Capacity
    294 N (30 kgf) (each)
  • Size(mm)
    Caster diameter: ø127 × width 50
Part Number
TC1701R SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 23,986.04

฿ 15,766.02

TNE HAND TOOL 1 Piece(s) 1 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications