- Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
- แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก
Specifications of SA-ST
-
- Tool set and tool box only
- Tool Box
-
- Toolbox Type
- Steel Tool Box
-
- Case color
- Black
-
- Mass(g)
- 4,150
-
- Material
- Steel
-
- Total load capacity
- 49 N (5.0 kgf)
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
|
฿ 3,635.87
|
TNE HAND TOOL
|
1 Piece(s)
|
|
10 Day(s)
|
Product Description
[Features]
· An auxiliary table that can be attached to a side of the cabinet.
· Can be folded while still attached when it is not being used.
Specifications of SA-ST
-
- Tool set and tool box only
- Tool Box
-
- Toolbox Type
- Steel Tool Box
-
- Case color
- Black
-
- Mass(g)
- 4,150
-
- Material
- Steel
-
- Total load capacity
- 49 N (5.0 kgf)
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
|
฿ 3,635.87
|
TNE HAND TOOL
|
1 Piece(s)
|
|
10 Day(s)
|
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?