(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Wide Roller Cabinet WSW207R

Wide Roller Cabinet WSW207R

You can add up to 6 items to the comparison list.

Loading...

Details

(i)Caution

  • Do not use the cabinet on a tilted floor or an uneven surface. Do not have 2 or more case drawers out to prevent tipping.

Specifications of WSW207R

  • Tool set and tool box only
    Tool Box
  • Toolbox Type
    Steel Tool Box
  • Case Size (Frontage x Depth x Height)(mm)
    861 × 498 × 1,000
  • Mass(g)
    88,000
  • Cardboard dimensions(W×D×Hmm)
    950 × 570 × 1,180
  • Accessory
    Ball bearing type double track specification, drawer mat × 7, top mat, handle (including screws), key × 2, instruction manual
  • Drawer load resistance
    441 N (45 kgf)
  • Total load capacity
    When stopped 6,860 N (700 kgf), when being moved 5,390 N (550 kgf)
  • Size(mm)
    Caster diameter: ø127
Part Number
WSW207R
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 63,558.73

TNE HAND TOOL 1 Piece(s) 9 Day(s)

Basic Specifications

  • Tool set and tool box only
    Tool Box
  • Toolbox Type
    Steel Tool Box
  • Case Size (Frontage x Depth x Height)(mm)
    861 × 498 × 1,000
  • Mass(g)
    88,000
  • Cardboard dimensions(W×D×Hmm)
    950 × 570 × 1,180
  • Accessory
    Ball bearing type double track specification, drawer mat × 7, top mat, handle (including screws), key × 2, instruction manual
  • Drawer load resistance
    441 N (45 kgf)
  • Total load capacity
    When stopped 6,860 N (700 kgf), when being moved 5,390 N (550 kgf)
  • Size(mm)
    Caster diameter: ø127

Product Description

[Features]
· A wide type that can store long items.
· The use of the large and wide casters with hard rubber allows the cabinet to be moved in a stable manner.
· Improved safety with the use of the double stopper mechanism in which the stopper is engaged on both the wheel rotation and swinging motion simultaneously.
· The use of the ball bearing type double tracks makes the opening and closing of the drawers smooth, making the product ideal for storing heavyweight items.

Specifications of WSW207R

  • Tool set and tool box only
    Tool Box
  • Toolbox Type
    Steel Tool Box
  • Case Size (Frontage x Depth x Height)(mm)
    861 × 498 × 1,000
  • Mass(g)
    88,000
  • Cardboard dimensions(W×D×Hmm)
    950 × 570 × 1,180
  • Accessory
    Ball bearing type double track specification, drawer mat × 7, top mat, handle (including screws), key × 2, instruction manual
  • Drawer load resistance
    441 N (45 kgf)
  • Total load capacity
    When stopped 6,860 N (700 kgf), when being moved 5,390 N (550 kgf)
  • Size(mm)
    Caster diameter: ø127
Part Number
WSW207R
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 63,558.73

TNE HAND TOOL 1 Piece(s) 9 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications