(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Wide Top Chest WSW116R

Wide Top Chest WSW116R

You can add up to 6 items to the comparison list.

Loading...

Details

(i)Caution

  • When using the chest, set it on a roller cabinet or a suitable work bench.

Specifications of WSW116R

  • Tool set and tool box only
    Tool Box
  • Toolbox Type
    Steel Tool Box
  • Case Size (Frontage x Depth x Height)(mm)
    851 × 486 × 490
  • Mass(g)
    55,500
  • Cardboard dimensions(W×D×Hmm)
    910 × 540 × 560
  • Accessory
    Ball bearing type double track specification, damper specification, drawer mat × 6, key × 2
  • Drawer load resistance
    441 N (45 kgf)
  • Drawer internal dimensions(mm)
    235 × 447 × 82 (1st drawer), 759 × 447 × 82 (3rd drawer)
Part Number
WSW116R
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 35,800.00

TNE HAND TOOL 1 Piece(s) 7 Day(s)

Basic Specifications

  • Tool set and tool box only
    Tool Box
  • Toolbox Type
    Steel Tool Box
  • Case Size (Frontage x Depth x Height)(mm)
    851 × 486 × 490
  • Mass(g)
    55,500
  • Cardboard dimensions(W×D×Hmm)
    910 × 540 × 560
  • Accessory
    Ball bearing type double track specification, damper specification, drawer mat × 6, key × 2
  • Drawer load resistance
    441 N (45 kgf)
  • Drawer internal dimensions(mm)
    235 × 447 × 82 (1st drawer), 759 × 447 × 82 (3rd drawer)

Product Description

[Features]
· A wide type that can store long items.
· The top drawer is conveniently divided into 3 compartments for organizing and storing small items.
· Damper type that makes the cover close slowly.
· The use of the ball bearing type double tracks makes the opening and closing of the drawers smooth, making the product ideal for storing heavyweight items.

Specifications of WSW116R

  • Tool set and tool box only
    Tool Box
  • Toolbox Type
    Steel Tool Box
  • Case Size (Frontage x Depth x Height)(mm)
    851 × 486 × 490
  • Mass(g)
    55,500
  • Cardboard dimensions(W×D×Hmm)
    910 × 540 × 560
  • Accessory
    Ball bearing type double track specification, damper specification, drawer mat × 6, key × 2
  • Drawer load resistance
    441 N (45 kgf)
  • Drawer internal dimensions(mm)
    235 × 447 × 82 (1st drawer), 759 × 447 × 82 (3rd drawer)
Part Number
WSW116R
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 35,800.00

TNE HAND TOOL 1 Piece(s) 7 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications