(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Tool Set TSS452

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.
  • Sale
  • Until 30/06/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

(i)Caution

  • The image is an example. Please take precautions to avoid pinching hands when putting and taking tools in and out of the case. Do not have 2 or more tool chest drawers out to prevent tipping.
  • From :
    ฿ 24,286.47 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
TSS452BK
TSS452SV
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Toolbox Type Tool set type Case Size (Frontage x Depth x Height)
(mm)
Case color Insertion Angle
(mm)
Mass
(g)
Cardboard dimensions
(W×D×Hmm)
Accessory

฿ 24,286.47

TNE HANDTOOL 1 Piece(s) 9 Day(s) Steel Tool Box - 508 × 232 × 302 Matte Black - 16,000 565 × 295 × 450 Tray included

฿ 24,286.47

TNE HANDTOOL 1 Piece(s) 9 Day(s) Steel Tool Box - 508 × 232 × 302 Silver - 16,000 565 × 295 × 450 Tray included

Basic Specifications

  • Tool set and tool box only
    Tool set
  • Set Content(Point)
    37

Product Description

[Applications]
· For maintenance.
· A 12.7 sq. entry set with carefully selected tools suitable for industrial machinery maintenance.
· [Features]
· A Good Design Award winning product used.
· Spaces are provided for additional tools.
· Easy-to-use wrenches are selected.

Part Number
TSS452BK
TSS452SV
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Toolbox Type Tool set type Case Size (Frontage x Depth x Height)
(mm)
Case color Insertion Angle
(mm)
Mass
(g)
Cardboard dimensions
(W×D×Hmm)
Accessory

฿ 24,286.47

TNE HANDTOOL 1 Piece(s) 9 Day(s) Steel Tool Box - 508 × 232 × 302 Matte Black - 16,000 565 × 295 × 450 Tray included

฿ 24,286.47

TNE HANDTOOL 1 Piece(s) 9 Day(s) Steel Tool Box - 508 × 232 × 302 Silver - 16,000 565 × 295 × 450 Tray included

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications