(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Work Cabin Set TCA480

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Loading...

Details

(i)Caution

  • This is a sample image. Do not open 2 or more drawers in general. Do not use the cabinet on a tilted floor or an uneven surface. Be sure to engage the brakes on the casters when using the cabinet.

Specifications of TCA480

  • Tool set and tool box only
    Tool Box
  • Toolbox Type
    Steel Tool Box
  • Case Size (Frontage x Depth x Height)(mm)
    714 × 441 × 900
  • Set Content(Point)
    56
  • Case color
    Red
  • Mass(g)
    35,400
  • Accessory
    Tray included
Part Number
TCA480
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 44,683.09

TNE HAND TOOL 1 Piece(s) 23 Day(s)

Basic Specifications

Product Description

[Applications]
· For auto mechanics.
[Features]
· 2-drawer type with 1 lower-shelf.
· High-grade dedicated trays are used to keep items in perfect order by size or product number and for loss prevention.
· The product requires assembly by the user.

Specifications of TCA480

  • Tool set and tool box only
    Tool Box
  • Toolbox Type
    Steel Tool Box
  • Case Size (Frontage x Depth x Height)(mm)
    714 × 441 × 900
  • Set Content(Point)
    56
  • Case color
    Red
  • Mass(g)
    35,400
  • Accessory
    Tray included
Part Number
TCA480
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 44,683.09

TNE HAND TOOL 1 Piece(s) 23 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications