(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Tool Cabinet Set TCA412

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.
  • Sale
  • Until 30/06/2024
Filter By :

Loading...

Details

(i)Caution

  • This is a sample image. Do not open 2 or more drawers in general. Do not use the cabinet on a tilted floor or an uneven surface. Be sure to engage the brakes on the casters when using the cabinet.

Specifications of TCA412

  • Tool set and tool box only
    Tool Box
  • Toolbox Type
    Steel Tool Box
  • Case Size (Frontage x Depth x Height)(mm)
    676 × 459 × 995
  • Set Content(Point)
    56
  • Case color
    Red
  • Mass(g)
    71,900
  • Accessory
    Tray included
Part Number
TCA412 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 66,900.32

฿ 46,054.18

TNE HANDTOOL 1 Piece(s) 35 Day(s)

Basic Specifications

Product Description

[Applications]
· For auto mechanics.
· [Features]
· 7-drawer type.
· High-grade dedicated trays are used to keep items in perfect order by size or product number and for loss prevention.

Specifications of TCA412

  • Tool set and tool box only
    Tool Box
  • Toolbox Type
    Steel Tool Box
  • Case Size (Frontage x Depth x Height)(mm)
    676 × 459 × 995
  • Set Content(Point)
    56
  • Case color
    Red
  • Mass(g)
    71,900
  • Accessory
    Tray included
Part Number
TCA412 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 66,900.32

฿ 46,054.18

TNE HANDTOOL 1 Piece(s) 35 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications