- Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
- แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก
Wide Cabinet Set TCX960
(i)Caution
- This is a sample image. Do not open 2 or more drawers in general.
Specifications of TCX960
-
- Tool set and tool box only
- Tool Box
-
- Toolbox Type
- Steel Tool Box
-
- Case Size (Frontage x Depth x Height)(mm)
- 861 × 498 × 1,000
-
- Set Content(Point)
- 380
-
- Case color
- Red
-
- Mass(g)
- 194,600
-
- Accessory
- Ball bearing type double track specification with keys
-
- Top Panel Tolerance Load
- 6,860 N (700 kgf)
-
- Drawer load resistance
- 441 N (45 kgf)
-
- Total load capacity
- When stopped: 6860 N (700 kgf), when being moved: 5,390 N (550 kgf)
-
- Size(mm)
- Caster diameter: ø127
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
|
฿ 265,599.10
|
TNE HAND TOOL
|
1 Piece(s)
|
|
9 Day(s)
|
Basic Specifications
-
- Tool set and tool box only
- Tool Box
-
- Toolbox Type
- Steel Tool Box
-
- Case Size (Frontage x Depth x Height)(mm)
- 861 × 498 × 1,000
-
- Set Content(Point)
- 380
-
- Case color
- Red
-
- Mass(g)
- 194,600
-
- Accessory
- Ball bearing type double track specification with keys
-
- Top Panel Tolerance Load
- 6,860 N (700 kgf)
-
- Drawer load resistance
- 441 N (45 kgf)
-
- Total load capacity
- When stopped: 6860 N (700 kgf), when being moved: 5,390 N (550 kgf)
-
- Size(mm)
- Caster diameter: ø127
Product Description
[Applications]
· For auto mechanics.
· For maintenance.
[Features]
· "Full-item cabinet set" with an abundant selection of tools necessary for automobile maintenance.
The cabinet is a top-of-the-line work station.
· A Good Design Award winning product used.
Specifications of TCX960
-
- Tool set and tool box only
- Tool Box
-
- Toolbox Type
- Steel Tool Box
-
- Case Size (Frontage x Depth x Height)(mm)
- 861 × 498 × 1,000
-
- Set Content(Point)
- 380
-
- Case color
- Red
-
- Mass(g)
- 194,600
-
- Accessory
- Ball bearing type double track specification with keys
-
- Top Panel Tolerance Load
- 6,860 N (700 kgf)
-
- Drawer load resistance
- 441 N (45 kgf)
-
- Total load capacity
- When stopped: 6860 N (700 kgf), when being moved: 5,390 N (550 kgf)
-
- Size(mm)
- Caster diameter: ø127
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
|
฿ 265,599.10
|
TNE HAND TOOL
|
1 Piece(s)
|
|
9 Day(s)
|
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Product Specifications
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?