(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Single Purpose Torque Wrench

Single Purpose Torque Wrench

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

(i)Caution

  • Use a hexagonal bar L-type torque wrench (width across flats: 3 mm) to set the torque for T2MP6 to T3MP20. Use a hexagonal bar L-type torque wrench (width across flats: 5 mm) to set the torque for T3MP50 to T6MP300.
  • Price :
    ---
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
T2MP6-[1-6/0.1]
T2MP13-[3-13/0.1]
T3MP20-[4-20/0.1]
T3MP50-[10-50/0.1]
T3MP100-[20-100/0.1]
T4MP50-[10-50/0.1]
T4MP100-[20-100/0.1]
T4MP140-[30-140/0.1]
T4MP200-[40-200/0.1]
T4MP300-[60-300/0.1]
T6MP300-[60-300/0.1]
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Torque adjustment range
(N·m)
Insertion Angle
(mm)
Overall Length
(mm)
Head width
(mm)
Mass
(g)
Size
(mm)
Dimensions: H
(mm)
Dimensions: T
(mm)
Hand force during maximum torque
(N)

-

TNE HANDTOOL 1 Piece(s) 25 Day(s) 1 to 6 6.35 211 24 190 Case: 305 × 97 × 70 18.3 10.4 40

-

TNE HANDTOOL 1 Piece(s) 10 Day(s) 3 to 13 6.35 240 24 240 Case: 305 × 97 × 70 18.3 10.4 72

-

TNE HANDTOOL 1 Piece(s) 7 Day(s) 4 to 20 9.5 240 24 250 Case: 305 × 97 × 70 21.6 10.4 111

-

TNE HANDTOOL 1 Piece(s) 19 Day(s) 10 to 50 9.5 291 36 490 Case: 355 × 97 × 70 26.4 14 227

-

TNE HANDTOOL 1 Piece(s) 10 Day(s) 20 to 100 9.5 369 36 670 Case: 505 × 97 × 70 26.4 14 336

-

TNE HANDTOOL 1 Piece(s) 10 Day(s) 10 to 50 12.7 291 36 500 Case: 355 × 97 × 70 30.4 14 227

-

TNE HANDTOOL 1 Piece(s) 10 Day(s) 20 to 100 12.7 369 36 680 Case: 505 × 97 × 70 30.4 14 336

-

TNE HANDTOOL 1 Piece(s) 10 Day(s) 30 to 140 12.7 432 36 800 Case: 505 × 97 × 70 30.4 14 388

-

TNE HANDTOOL 1 Piece(s) 10 Day(s) 40 to 200 12.7 505 45.2 1,390 Case: 765 × 97 × 70 34.0 17.8 554

-

TNE HANDTOOL 1 Piece(s) 10 Day(s) 60 to 300 12.7 696 45.2 1,820 Case: 765 × 97 × 70 34.0 17.8 491

-

TNE HANDTOOL 1 Piece(s) 10 Day(s) 60 to 300 19 696 45.2 1,860 Case: 765 × 97 × 70 40.5 17.8 491

Basic Specifications

  • Product Type
    Single Function Type
  • Head Replaceable
    NA
  • Torque Precision(±%)
    3
  • Set / Single Item
    Single item
  • Main body: option
    Main body
  • Accessory
    Torque adjustment tool × 1, instruction manual × 1, resin case × 1

Product Description

[Features]
· Dedicated torque wrench for tightening bolts/nuts.
· Torque wrench that can be preset to the desired torque value within the torque capacity range using an adjustment tool.
· Notifies when the preset torque is reached by an audible "click," or light "buzz" felt by the hand.
[Specifications]
· N m specification.
· Torque accuracy (±3%)
· Right-hand rotation only.

Part Number
T2MP6-[1-6/0.1]
T2MP13-[3-13/0.1]
T3MP20-[4-20/0.1]
T3MP50-[10-50/0.1]
T3MP100-[20-100/0.1]
T4MP50-[10-50/0.1]
T4MP100-[20-100/0.1]
T4MP140-[30-140/0.1]
T4MP200-[40-200/0.1]
T4MP300-[60-300/0.1]
T6MP300-[60-300/0.1]
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Torque adjustment range
(N·m)
Insertion Angle
(mm)
Overall Length
(mm)
Head width
(mm)
Mass
(g)
Size
(mm)
Dimensions: H
(mm)
Dimensions: T
(mm)
Hand force during maximum torque
(N)

-

TNE HANDTOOL 1 Piece(s) 25 Day(s) 1 to 6 6.35 211 24 190 Case: 305 × 97 × 70 18.3 10.4 40

-

TNE HANDTOOL 1 Piece(s) 10 Day(s) 3 to 13 6.35 240 24 240 Case: 305 × 97 × 70 18.3 10.4 72

-

TNE HANDTOOL 1 Piece(s) 7 Day(s) 4 to 20 9.5 240 24 250 Case: 305 × 97 × 70 21.6 10.4 111

-

TNE HANDTOOL 1 Piece(s) 19 Day(s) 10 to 50 9.5 291 36 490 Case: 355 × 97 × 70 26.4 14 227

-

TNE HANDTOOL 1 Piece(s) 10 Day(s) 20 to 100 9.5 369 36 670 Case: 505 × 97 × 70 26.4 14 336

-

TNE HANDTOOL 1 Piece(s) 10 Day(s) 10 to 50 12.7 291 36 500 Case: 355 × 97 × 70 30.4 14 227

-

TNE HANDTOOL 1 Piece(s) 10 Day(s) 20 to 100 12.7 369 36 680 Case: 505 × 97 × 70 30.4 14 336

-

TNE HANDTOOL 1 Piece(s) 10 Day(s) 30 to 140 12.7 432 36 800 Case: 505 × 97 × 70 30.4 14 388

-

TNE HANDTOOL 1 Piece(s) 10 Day(s) 40 to 200 12.7 505 45.2 1,390 Case: 765 × 97 × 70 34.0 17.8 554

-

TNE HANDTOOL 1 Piece(s) 10 Day(s) 60 to 300 12.7 696 45.2 1,820 Case: 765 × 97 × 70 34.0 17.8 491

-

TNE HANDTOOL 1 Piece(s) 10 Day(s) 60 to 300 19 696 45.2 1,860 Case: 765 × 97 × 70 40.5 17.8 491

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications