(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Ultra-Long Hexagon Socket 4H

Ultra-Long Hexagon Socket 4H

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

(i)Caution

  • The image is an example. Please do not use this product for powered tools, such as an impact wrench.
  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost
  • From :
    ฿ 765.08 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
4H-03L150
4H-04L150
4H-05L150
4H-06L150
4H-07L150
4H-08L150
4H-10L150
4H-12L150
4H-14L150
4H-17L150
4H-19L150
4H-22L150
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship RoHS Width across flat dimension (S Measurement) Width across flat part external diameter (measurement D1)
(mm)
Shaft length (A measurement) hexagon only
(mm)
Mass
(g)

฿ 765.08

TNE HANDTOOL 1 Piece(s) 1 Day(s) - 3 mm 22 118 53

฿ 765.08

TNE HANDTOOL 1 Piece(s) 1 Day(s) - - 22 118 52

฿ 765.08

TNE HANDTOOL 1 Piece(s) 1 Day(s) - - 22 118 64

฿ 765.08

HAND TOOLS 1 Piece(s) 1 Day(s) - - 22 118 72

฿ 765.08

TNE HANDTOOL 1 Piece(s) 1 Day(s) - - 22 118 91

฿ 765.08

HANDTOOL 1 Piece(s) Same day - - 22 118 112

฿ 821.59

HAND TOOLS 1 Piece(s) 12 Day(s) 10 - 22 115 139

฿ 849.17

TNE HANDTOOL 1 Piece(s) 12 Day(s) - - 22 115 181

฿ 954.99

HAND TOOLS 1 Piece(s) Same day - 14 mm 22 115 240

฿ 1,009.42

TNE HANDTOOL 1 Piece(s) 1 Day(s) - 17 mm 25 112 334

฿ 1,036.63

TNE HANDTOOL 1 Piece(s) 1 Day(s) - 19 mm 28 110 412

฿ 1,142.45

TNE HANDTOOL 1 Piece(s) 1 Day(s) - 22 mm 28 110 480

Basic Specifications

  • Single Product/Set Classification
    Single Item Socket
  • Application
    For handwork
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    12.7
  • Socket shape
    6 Sq.
  • Overall length (L dimension)(mm)
    150

Product Description

Ideal socket for tightening and loosening hexagon socket head bolts and hexagon socket set screws.
[Features]
· A long type with a total length of 150 mm.
· The insertion angle of 12.7 mm
· For manual use.
· A long type that allows access to hexagon socket head bolts and hexagon socket set screws in deep, narrow spaces.
· By mixing various alloying elements that enhance the strength and performing a complete heat treatment, the alloy performance is maximized.
· The knurled outer surface allows a bolt to be quickly and easily turned byfingers.
· Itsultra-long size makes it possible to reach an area that is otherwise inaccessible.
[Applications]
· For hand tools
· Ideal for assembling and maintaining industrial machinery and maintaining automobiles, motorcycles, and bicycles.

Part Number
4H-03L150
4H-04L150
4H-05L150
4H-06L150
4H-07L150
4H-08L150
4H-10L150
4H-12L150
4H-14L150
4H-17L150
4H-19L150
4H-22L150
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship RoHS Width across flat dimension (S Measurement) Width across flat part external diameter (measurement D1)
(mm)
Shaft length (A measurement) hexagon only
(mm)
Mass
(g)

฿ 765.08

TNE HANDTOOL 1 Piece(s) 1 Day(s) - 3 mm 22 118 53

฿ 765.08

TNE HANDTOOL 1 Piece(s) 1 Day(s) - - 22 118 52

฿ 765.08

TNE HANDTOOL 1 Piece(s) 1 Day(s) - - 22 118 64

฿ 765.08

HAND TOOLS 1 Piece(s) 1 Day(s) - - 22 118 72

฿ 765.08

TNE HANDTOOL 1 Piece(s) 1 Day(s) - - 22 118 91

฿ 765.08

HANDTOOL 1 Piece(s) Same day - - 22 118 112

฿ 821.59

HAND TOOLS 1 Piece(s) 12 Day(s) 10 - 22 115 139

฿ 849.17

TNE HANDTOOL 1 Piece(s) 12 Day(s) - - 22 115 181

฿ 954.99

HAND TOOLS 1 Piece(s) Same day - 14 mm 22 115 240

฿ 1,009.42

TNE HANDTOOL 1 Piece(s) 1 Day(s) - 17 mm 25 112 334

฿ 1,036.63

TNE HANDTOOL 1 Piece(s) 1 Day(s) - 19 mm 28 110 412

฿ 1,142.45

TNE HANDTOOL 1 Piece(s) 1 Day(s) - 22 mm 28 110 480

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications