- Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
- แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก
Mix Socket Wrench Set MX400
(i)Caution
- Please do not use this product for powered tools, such as an impact wrench. Please take precautions to avoid pinching hands when putting and taking tools in and out of the case.
Specifications of MX400
-
- Single Product/Set Classification
- Set Product
-
- Application
- For handwork
-
- Insertion Angle (Shaft measurement when electric drill) (mm)
- 12.7
-
- Socket shape
- 12 Sq.
-
- Width across flat dimension (S Measurement)
- 1/2 in
-
- Width across flat dimension (S Measurement)(inch)
- 1/2
-
- Size(mm)
- Box dimensions: w522 × d215 × h92
-
- Mass(g)
- 8,700
-
- Set Content 1
- Sockets (bi-hexagonal): 4D-10, 4D-11, 4D-12, 4D-13, 4D-14, 4D-16, 4D-17, 4D-18, 4D-19, 4D-21, 4D-22, 4D-24, 4D-27, 4D-30, 4D-32. Deep sockets (bi-hexagonal): 4D-12L, 4D-13L, 4D-14L, 4D-17L, 4D-19L, 4D-21L, 4D-24L, 4D-30L. Hexagon socket: 4H-03, 4H-04, 4H-05, 4H-06, 4H-08, 4H-10, 4H-12, 4H-14. Screwdriver bit socket: 4H-P2, 4H-M2. Ratchet handle (holder type): RH4H. T-shaped slide handle: SL40. Extension bar: 320 (75 mm), 321 (150 mm), 407 (250 mm). Ball joint: BJ40. Metal case: MC200A.
-
- Accessory
- Tray: TCH001
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
|
฿ 21,192.39
฿ 12,185.62
|
TNE HANDTOOL
|
1 Piece(s)
|
|
10 Day(s)
|
Basic Specifications
-
- Single Product/Set Classification
- Set Product
-
- Application
- For handwork
-
- Insertion Angle (Shaft measurement when electric drill) (mm)
- 12.7
-
- Socket shape
- 12 Sq.
-
- Width across flat dimension (S Measurement)
- 1/2 in
-
- Width across flat dimension (S Measurement)(inch)
- 1/2
-
- Size(mm)
- Box dimensions: w522 × d215 × h92
-
- Mass(g)
- 8,700
-
- Set Content 1
- Sockets (bi-hexagonal): 4D-10, 4D-11, 4D-12, 4D-13, 4D-14, 4D-16, 4D-17, 4D-18, 4D-19, 4D-21, 4D-22, 4D-24, 4D-27, 4D-30, 4D-32. Deep sockets (bi-hexagonal): 4D-12L, 4D-13L, 4D-14L, 4D-17L, 4D-19L, 4D-21L, 4D-24L, 4D-30L. Hexagon socket: 4H-03, 4H-04, 4H-05, 4H-06, 4H-08, 4H-10, 4H-12, 4H-14. Screwdriver bit socket: 4H-P2, 4H-M2. Ratchet handle (holder type): RH4H. T-shaped slide handle: SL40. Extension bar: 320 (75 mm), 321 (150 mm), 407 (250 mm). Ball joint: BJ40. Metal case: MC200A.
-
- Accessory
- Tray: TCH001
Product Description
Standard type, deep type, hexagon type mixed socket wrench set.
[Features]
· Socket insertion angle 12.7 mm for socket wrench.
· It can be used for tightening various bolts and nuts, improving work efficiency.
· The new metal case, sturdy matte tray and compact ratchet handle are also useful.
· A mixed set of standard, deep and hexagon sockets with a metal case and a sturdy satin finish tray, and a "Next generation tool series" handle.
· Good Design Award winning product used.
[Applications]
· Ideal for assembling and maintaining industrial machinery and maintaining automobiles, motorcycles and bicycles.
Specifications of MX400
-
- Single Product/Set Classification
- Set Product
-
- Application
- For handwork
-
- Insertion Angle (Shaft measurement when electric drill) (mm)
- 12.7
-
- Socket shape
- 12 Sq.
-
- Width across flat dimension (S Measurement)
- 1/2 in
-
- Width across flat dimension (S Measurement)(inch)
- 1/2
-
- Size(mm)
- Box dimensions: w522 × d215 × h92
-
- Mass(g)
- 8,700
-
- Set Content 1
- Sockets (bi-hexagonal): 4D-10, 4D-11, 4D-12, 4D-13, 4D-14, 4D-16, 4D-17, 4D-18, 4D-19, 4D-21, 4D-22, 4D-24, 4D-27, 4D-30, 4D-32. Deep sockets (bi-hexagonal): 4D-12L, 4D-13L, 4D-14L, 4D-17L, 4D-19L, 4D-21L, 4D-24L, 4D-30L. Hexagon socket: 4H-03, 4H-04, 4H-05, 4H-06, 4H-08, 4H-10, 4H-12, 4H-14. Screwdriver bit socket: 4H-P2, 4H-M2. Ratchet handle (holder type): RH4H. T-shaped slide handle: SL40. Extension bar: 320 (75 mm), 321 (150 mm), 407 (250 mm). Ball joint: BJ40. Metal case: MC200A.
-
- Accessory
- Tray: TCH001
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
|
฿ 21,192.39
฿ 12,185.62
|
TNE HANDTOOL
|
1 Piece(s)
|
|
10 Day(s)
|
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?