1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Negative Type Wiper Tip TNMX (WF Breaker)

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 224.18/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· New design wiper cutting blade shape achieves high efficiency machining
· WF breaker (improved machining efficiency)
· Supports high feed rates to reduce machining time
· Achieves high efficiency machining
· Excellent scrap processing performance over a wide range of machining tasks

Part Number
TNMX160404WF-CA510
TNMX160404WF-CA515
TNMX160404WF-CA525
TNMX160404WF-CA530
TNMX160404WF-PV710
TNMX160404WF-PV720
TNMX160404WF-TN610
TNMX160404WF-TN620
TNMX160408WF-CA510
TNMX160408WF-CA515
TNMX160408WF-CA525
TNMX160408WF-CA530
TNMX160408WF-PV710
TNMX160408WF-PV720
TNMX160408WF-TN610
TNMX160408WF-TN620
TNMX160412WF-CA510
TNMX160412WF-CA515
TNMX160412WF-CA525
TNMX160412WF-CA530
TNMX160412WF-PV710
TNMX160412WF-PV720
TNMX160412WF-TN610
TNMX160412WF-TN620
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipNose R Remarks

฿ 259.76

KYR TURNING TOOLS 10 Piece(s) 7 Day(s) 0.4Material: CA510

฿ 259.76

KYR TURNING TOOLS 10 Piece(s) 7 Day(s) 0.4Material: CA515

฿ 259.76

KYR TURNING TOOLS 10 Piece(s) 7 Day(s) 0.4Material: CA525

฿ 259.76

KYR TURNING TOOLS 10 Piece(s) 7 Day(s) 0.4Material: CA530

฿ 245.89

KYR TURNING TOOLS 10 Piece(s) 7 Day(s) 0.4Material: PV710

฿ 245.89

KYR TURNING TOOLS 10 Piece(s) 5 Day(s) 0.4Material: PV720

฿ 224.18

KYR TURNING TOOLS 10 Piece(s) 7 Day(s) 0.4Material: TN610

฿ 224.18

KYR TURNING TOOLS 10 Piece(s) 7 Day(s) 0.4Material: TN620

฿ 259.76

KYR TURNING TOOLS 10 Piece(s) 7 Day(s) 0.8Material: CA510

฿ 259.76

KYR TURNING TOOLS 10 Piece(s) 7 Day(s) 0.8Material: CA515

฿ 259.76

KYR TURNING TOOLS 10 Piece(s) 7 Day(s) 0.8Material: CA525

฿ 259.76

KYR TURNING TOOLS 10 Piece(s) 7 Day(s) 0.8Material: CA530

฿ 245.89

KYR TURNING TOOLS 10 Piece(s) 7 Day(s) 0.8Material: PV710

฿ 245.89

KYR TURNING TOOLS 10 Piece(s) 7 Day(s) 0.8Material: PV720

฿ 224.18

KYR TURNING TOOLS 10 Piece(s) 7 Day(s) 0.8Material: TN610

฿ 224.18

KYR TURNING TOOLS 10 Piece(s) 7 Day(s) 0.8Material: TN620

฿ 259.76

KYR TURNING TOOLS 10 Piece(s) 7 Day(s) 1.2Material: CA510

฿ 259.76

KYR TURNING TOOLS 10 Piece(s) 7 Day(s) 1.2Material: CA515

฿ 259.76

KYR TURNING TOOLS 10 Piece(s) 7 Day(s) 1.2Material: CA525

฿ 259.76

KYR TURNING TOOLS 10 Piece(s) 7 Day(s) 1.2Material: CA530

฿ 245.89

KYR TURNING TOOLS 10 Piece(s) 7 Day(s) 1.2Material: PV710

฿ 414.00

KYR TURNING TOOLS 10 Piece(s) 7 Day(s) 1.2Material: PV720

฿ 224.18

KYR TURNING TOOLS 10 Piece(s) 7 Day(s) 1.2Material: TN610

฿ 224.18

KYR TURNING TOOLS 10 Piece(s) 7 Day(s) 1.2Material: TN620

Loading...

  1. 1

Basic Information

Shape T (Triangular) work material Steel / Stainless Steel Breaker Use Finish
Rake angle Negative Inscribed Circle Diameter(mm) 9.525 Thickness(mm) 4.76
Hole Diameter(mm) 3.81 Applicable Holders Outer Diameter: PTGN/DTGN/PTFN, Internal Diameter: A–DTFN Cutting Angle(°) 91