(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· New design wiper cutting blade shape achieves high efficiency machining
· WF breaker (improved machining efficiency)
· Supports high feed rates to reduce machining time
· Achieves high efficiency machining
· Excellent scrap processing performance over a wide range of machining tasks
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Nose R | Thickness (mm) | Remarks |
---|---|---|---|---|---|---|---|---|
฿ 349.01 | KYR TURNING TOOLS | 10 Piece(s) | 8 Day(s) | 0.4 | 4.76 | Material: CA510 | ||
฿ 349.01 | KYR TURNING TOOLS | 10 Piece(s) | 8 Day(s) | 0.4 | 4.76 | Material: CA515 | ||
฿ 349.01 | KYR TURNING TOOLS | 10 Piece(s) | 8 Day(s) | 0.4 | 4.76 | Material: CA525 | ||
฿ 349.01 | KYR TURNING TOOLS | 10 Piece(s) | 8 Day(s) | 0.4 | 4.76 | Material: CA530 | ||
฿ 324.29 | KYR TURNING TOOLS | 10 Piece(s) | 8 Day(s) | 0.4 | 4.76 | Material: PV710 | ||
฿ 324.29 | KYR TURNING TOOLS | 10 Piece(s) | 8 Day(s) | 0.4 | 4.76 | Material: PV720 | ||
฿ 296.55 | KYR TURNING TOOLS | 10 Piece(s) | 8 Day(s) | 0.4 | 4.76 | Material: TN610 | ||
฿ 296.55 | KYR TURNING TOOLS | 10 Piece(s) | 8 Day(s) | 0.4 | 4.76 | Material: TN620 | ||
฿ 349.01 | KYR TURNING TOOLS | 10 Piece(s) | 8 Day(s) | 0.8 | 4.76 | Material: CA510 | ||
฿ 349.01 | KYR TURNING TOOLS | 10 Piece(s) | 8 Day(s) | 0.8 | 4.76 | Material: CA515 | ||
฿ 349.01 | KYR TURNING TOOLS | 10 Piece(s) | 8 Day(s) | 0.8 | 4.76 | Material: CA525 | ||
฿ 349.01 | KYR TURNING TOOLS | 10 Piece(s) | 8 Day(s) | 0.8 | 4.76 | Material: CA530 | ||
฿ 324.29 | KYR TURNING TOOLS | 10 Piece(s) | 8 Day(s) | 0.8 | 4.76 | Material: PV710 | ||
฿ 324.29 | KYR TURNING TOOLS | 10 Piece(s) | 8 Day(s) | 0.8 | 4.76 | Material: PV720 | ||
฿ 296.55 | KYR TURNING TOOLS | 10 Piece(s) | 8 Day(s) | 0.8 | 4.76 | Material: TN610 | ||
฿ 296.55 | KYR TURNING TOOLS | 10 Piece(s) | 8 Day(s) | 0.8 | 4.76 | Material: TN620 | ||
฿ 349.01 | KYR TURNING TOOLS | 10 Piece(s) | 8 Day(s) | 1.2 | 4.76 | Material: CA510 | ||
฿ 349.01 | KYR TURNING TOOLS | 10 Piece(s) | 8 Day(s) | 1.2 | 4.76 | Material: CA515 | ||
฿ 349.01 | KYR TURNING TOOLS | 10 Piece(s) | 8 Day(s) | 1.2 | 4.76 | Material: CA525 | ||
฿ 349.01 | KYR TURNING TOOLS | 10 Piece(s) | 8 Day(s) | 1.2 | 4.76 | Material: CA530 | ||
฿ 324.29 | KYR TURNING TOOLS | 10 Piece(s) | 8 Day(s) | 1.2 | 4.76 | Material: PV710 | ||
฿ 324.29 | KYR TURNING TOOLS | 10 Piece(s) | 8 Day(s) | 1.2 | 4.76 | Material: PV720 | ||
฿ 296.55 | KYR TURNING TOOLS | 10 Piece(s) | 8 Day(s) | 1.2 | 4.76 | Material: TN610 | ||
฿ 296.55 | KYR TURNING TOOLS | 10 Piece(s) | 8 Day(s) | 1.2 | 4.76 | Material: TN620 | ||
฿ 449.72 | KYR TURNING TOOLS | 10 Piece(s) | 8 Day(s) | 0.4 | 6.35 | Material: CA510 | ||
฿ 449.72 | KYR TURNING TOOLS | 10 Piece(s) | 8 Day(s) | 0.4 | 6.35 | Material: CA515 | ||
฿ 449.72 | KYR TURNING TOOLS | 10 Piece(s) | 8 Day(s) | 0.4 | 6.35 | Material: CA525 | ||
฿ 449.72 | KYR TURNING TOOLS | 10 Piece(s) | 8 Day(s) | 0.4 | 6.35 | Material: CA530 | ||
฿ 412.33 | KYR TURNING TOOLS | 10 Piece(s) | 8 Day(s) | 0.4 | 6.35 | Material: PV710 | ||
฿ 412.33 | KYR TURNING TOOLS | 10 Piece(s) | 8 Day(s) | 0.4 | 6.35 | Material: PV720 | ||
฿ 380.97 | KYR TURNING TOOLS | 10 Piece(s) | 8 Day(s) | 0.4 | 6.35 | Material: TN610 | ||
฿ 380.97 | KYR TURNING TOOLS | 10 Piece(s) | 8 Day(s) | 0.4 | 6.35 | Material: TN620 | ||
฿ 449.72 | KYR TURNING TOOLS | 10 Piece(s) | 8 Day(s) | 0.8 | 6.35 | Material: CA510 | ||
฿ 449.72 | KYR TURNING TOOLS | 10 Piece(s) | 8 Day(s) | 0.8 | 6.35 | Material: CA515 | ||
฿ 449.72 | KYR TURNING TOOLS | 10 Piece(s) | 8 Day(s) | 0.8 | 6.35 | Material: CA525 | ||
฿ 449.72 | KYR TURNING TOOLS | 10 Piece(s) | 8 Day(s) | 0.8 | 6.35 | Material: CA530 | ||
฿ 412.33 | KYR TURNING TOOLS | 10 Piece(s) | 8 Day(s) | 0.8 | 6.35 | Material: PV710 | ||
฿ 412.33 | KYR TURNING TOOLS | 10 Piece(s) | 8 Day(s) | 0.8 | 6.35 | Material: PV720 | ||
฿ 380.97 | KYR TURNING TOOLS | 10 Piece(s) | 8 Day(s) | 0.8 | 6.35 | Material: TN610 | ||
฿ 380.97 | KYR TURNING TOOLS | 10 Piece(s) | 8 Day(s) | 0.8 | 6.35 | Material: TN620 | ||
฿ 449.72 | KYR TURNING TOOLS | 10 Piece(s) | 8 Day(s) | 1.2 | 6.35 | Material: CA510 | ||
฿ 449.72 | KYR TURNING TOOLS | 10 Piece(s) | 8 Day(s) | 1.2 | 6.35 | Material: CA515 | ||
฿ 449.72 | KYR TURNING TOOLS | 10 Piece(s) | 8 Day(s) | 1.2 | 6.35 | Material: CA525 | ||
฿ 449.72 | KYR TURNING TOOLS | 10 Piece(s) | 8 Day(s) | 1.2 | 6.35 | Material: CA530 | ||
฿ 412.33 | KYR TURNING TOOLS | 10 Piece(s) | 8 Day(s) | 1.2 | 6.35 | Material: PV710 | ||
฿ 412.33 | KYR TURNING TOOLS | 10 Piece(s) | 8 Day(s) | 1.2 | 6.35 | Material: PV720 | ||
฿ 380.97 | KYR TURNING TOOLS | 10 Piece(s) | 8 Day(s) | 1.2 | 6.35 | Material: TN610 | ||
฿ 380.97 | KYR TURNING TOOLS | 10 Piece(s) | 8 Day(s) | 1.2 | 6.35 | Material: TN620 |
Loading...
Shape | D (55° Diamond) | work material | Steel / Stainless Steel | Breaker Use | Finish |
---|---|---|---|---|---|
Rake angle | Negative | Inscribed Circle Diameter(mm) | 12.7 | Hole Diameter(mm) | 5.16 |
Applicable Holders | Outer Diameter: PDJN/DDJN, Internal Diameter: S–PDUN15/A–DDUN/HA–PDUN15/S–PDZN15 | Cutting Angle(°) | 93 |
How can we improve?
How can we improve?