1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

CBN Diamond 35°, Negative (Part Number)

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 3,328.67/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· CBN with high hardness, high strength, and high thermal impact resistance
· Both faces multi-edge
· Optimal for intermittent cutting

Part Number
VNGA160404-ME4-KBN05M
VNGA160408-ME4-KBN05M
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipNose R S

฿ 3,328.67

KYR TURNING TOOLS 10 Piece(s) 5 Day(s) 0.42.0 mm

฿ 3,328.67

KYR TURNING TOOLS 10 Piece(s) 5 Day(s) 0.81.8 mm

Loading...

  1. 1

Basic Information

Shape V (35° Diamond) work material High-Hardness Material Breaker Use Medium Cutting
Rake angle Negative φd 3.81 A 9.525 mm
T 4.76 mm Applicable Holders ...DV□N...-16/...MV□N...-16/ ...PV□N...-16Q Remarks Material: KBN05M
Blade Tip Specification 0.12 mm x 25° Chamfer Mill + Honing