(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· CBN with high hardness, high strength, and high thermal impact resistance
· Both faces multi-edge
Part Number |
---|
CNGA120404-ME4-KBN05M |
CNGA120408-ME4-KBN05M |
CNGA120412-ME4-KBN05M |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Nose R |
---|---|---|---|---|---|---|
฿ 3,162.00 | KYR TURNING TOOLS | 1 Piece(s) | 7 Day(s) | 0.4 | ||
฿ 3,328.67 | KYR TURNING TOOLS | 10 Piece(s) | 5 Day(s) | 0.8 | ||
฿ 3,744.00 | KYR TURNING TOOLS | 1 Piece(s) | 7 Day(s) | 1.2 |
Loading...
Shape | C (80° Diamond) | work material | High-Hardness Material | Breaker Use | Medium Cutting |
---|---|---|---|---|---|
Rake angle | Negative | φd | 5.16 | A | 12.70 mm |
S | 2.6 mm | T | 4.76 mm | Applicable Holders | ...DCLNR/L12-, ...PCLNR/L12- |
Remarks | Material: KBN05M | Blade Tip Specification | 0.12 mm x 25° Chamfer Mill + Honing |
How can we improve?
How can we improve?