(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· High film adhesion strength prevents peeling and achieves stable machining
· Hard surface coating: Abrasion resistance is improved with the adoption of a hard surface coating
· High performance α-Al2O3 film: Excellent abrasion resistance and fracture resistance
· High adhesion strength interface: Crystalline structure improvements increase film adhesion strength between each layer
· Fine TiCN coating: Finer TiCN crystals increase hardness and improve abrasion resistance
Shape | S (Square) | work material | Cast Iron | Rake angle | Positive |
---|---|---|---|---|---|
Coating Structure | Fine TiCN Coating | Inscribed Circle Diameter(mm) | 12.7 | Relief Angle(°) | 11 |
Please check the type/dimensions/specifications of the part SPMN120308-CA315 in the CA3 Series SPMN (No-Symbol Breaker) series.
Part Number |
---|
SPMN120304-CA315 |
SPMN120304-CA320 |
SPMN120308-CA310 |
SPMN120308-CA320 |
SPMN120408-CA310 |
SPMN120408-CA315 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Nose R | Thickness (mm) | Remarks |
---|---|---|---|---|---|---|---|
฿ 333.94 | 10 Piece(s) | 7 Day(s) | 0.4 | 3.18 | Material: CA315 Ductile Cast Iron (FCD) | ||
฿ 333.94 | 10 Piece(s) | 7 Day(s) | 0.4 | 3.18 | Material: CA320 | ||
฿ 333.94 | 10 Piece(s) | 7 Day(s) | 0.8 | 3.18 | Material: CA310 Gray Cast Iron (FC) | ||
฿ 496.00 | 10 Piece(s) | 6 Day(s) | 0.8 | 3.18 | Material: CA320 | ||
฿ 446.71 | 10 Piece(s) | 7 Day(s) | 0.8 | 4.76 | Material: CA310 Gray Cast Iron (FC) | ||
฿ 446.71 | 10 Piece(s) | 7 Day(s) | 0.8 | 4.76 | Material: CA315 Ductile Cast Iron (FCD) |
How can we improve?
How can we improve?