(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· High film adhesion strength prevents peeling and achieves stable machining
· Hard surface coating: Abrasion resistance is improved with the adoption of a hard surface coating
· High performance α-Al2O3 film: Excellent abrasion resistance and fracture resistance
· High adhesion strength interface: Crystalline structure improvements increase film adhesion strength between each layer
· Fine TiCN coating: Finer TiCN crystals increase hardness and improve abrasion resistance
Shape | S (Square) | work material | Cast Iron | Breaker Use | Rough Cutting |
---|---|---|---|---|---|
Rake angle | Negative | Coating Structure | Fine TiCN Coating |
Please check the type/dimensions/specifications of the part SNMG120408-CA320 in the CA3 Series SNMG (No-Symbol Breaker) series.
Part Number |
---|
SNMG120404-CA310 |
SNMG120404-CA315 |
SNMG120404-CA320 |
SNMG120412-CA310 |
SNMG120412-CA315 |
SNMG120412-CA320 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Nose R | Nose R and Other | Inscribed Circle Diameter (mm) | Thickness (mm) | Hole Diameter (mm) | Remarks |
---|---|---|---|---|---|---|---|---|---|---|
฿ 312.23 | 10 Piece(s) | 8 Day(s) | 0.4 | - | 12.7 | 4.76 | 5.16 | Material: CA310 Gray Cast Iron (FC) | ||
฿ 312.23 | 10 Piece(s) | 8 Day(s) | 0.4 | - | 12.7 | 4.76 | 5.16 | Material: CA315 Ductile Cast Iron (FCD) | ||
฿ 312.23 | 10 Piece(s) | 8 Day(s) | 0.4 | - | 12.7 | 4.76 | 5.16 | Material: CA320 | ||
฿ 312.23 | 10 Piece(s) | 8 Day(s) | 1.2 | - | 12.7 | 4.76 | 5.16 | Material: CA310 Gray Cast Iron (FC) | ||
฿ 312.23 | 10 Piece(s) | 8 Day(s) | 1.2 | - | 12.7 | 4.76 | 5.16 | Material: CA315 Ductile Cast Iron (FCD) | ||
฿ 312.23 | 10 Piece(s) | 8 Day(s) | 1.2 | - | 12.7 | 4.76 | 5.16 | Material: CA320 |
How can we improve?
How can we improve?