1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

CA3 Series DNMG (KG Breaker) (DNMG150404KG-CA310)

KYR TURNING TOOLS

You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· High film adhesion strength prevents peeling and achieves stable machining
· Hard surface coating: Abrasion resistance is improved with the adoption of a hard surface coating
· High performance α-Al2O3 film: Excellent abrasion resistance and fracture resistance
· High adhesion strength interface: Crystalline structure improvements increase film adhesion strength between each layer
· Fine TiCN coating: Finer TiCN crystals increase hardness and improve abrasion resistance

Part Number
DNMG150404KG-CA310
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipNose R Thickness
(mm)
Remarks

฿ 349.01

KYR TURNING TOOLS 10 Piece(s) 7 Day(s) 0.44.76Material: CA310 Gray Cast Iron (FC)

Loading...

  1. 1

Basic Information

Shape D (55° Diamond) work material Cast Iron Breaker Use Rough Cutting
Rake angle Negative Coating Structure Fine TiCN Coating Inscribed Circle Diameter(mm) 12.7
Hole Diameter(mm) 5.16

Please check the type/dimensions/specifications of the part DNMG150404KG-CA310 in the CA3 Series DNMG (KG Breaker) series.

Products with similar specification

Part Number
DNMG150404KG-CA315
DNMG150404KG-CA320
DNMG150408KG-CA310
DNMG150408KG-CA315
DNMG150408KG-CA320
DNMG150412KG-CA310
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipNose R Thickness
(mm)
Remarks

฿ 349.01

10 Piece(s) 6 Day(s) 0.44.76Material: CA315 Ductile Cast Iron (FCD)

฿ 349.01

10 Piece(s) 7 Day(s) 0.44.76Material: CA320

฿ 349.01

10 Piece(s) 7 Day(s) 0.84.76Material: CA310 Gray Cast Iron (FC)

฿ 349.01

10 Piece(s) 7 Day(s) 0.84.76Material: CA315 Ductile Cast Iron (FCD)

฿ 349.01

10 Piece(s) 7 Day(s) 0.84.76Material: CA320

฿ 349.01

10 Piece(s) 7 Day(s) 1.24.76Material: CA310 Gray Cast Iron (FC)