1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​| Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

CA3 Series CNMG (KQ Breaker)

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 265.19/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· High film adhesion strength prevents peeling and achieves stable machining
· Hard surface coating: Abrasion resistance is improved with the adoption of a hard surface coating
· High performance α-Al2O3 film: Excellent abrasion resistance and fracture resistance
· High adhesion strength interface: Crystalline structure improvements increase film adhesion strength between each layer
· Fine TiCN coating: Finer TiCN crystals increase hardness and improve abrasion resistance

Part Number
CNMG120404KQ-CA310
CNMG120404KQ-CA315
CNMG120404KQ-CA320
CNMG120408KQ-CA310
CNMG120408KQ-CA315
CNMG120408KQ-CA320
CNMG120412KQ-CA310
CNMG120412KQ-CA315
CNMG120412KQ-CA320
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipNose R Remarks

฿ 265.19

KYR TURNING TOOLS 10 Piece(s) 7 Day(s) 0.4Material: CA310 Gray Cast Iron (FC)

฿ 265.19

KYR TURNING TOOLS 10 Piece(s) 7 Day(s) 0.4Material: CA315 Ductile Cast Iron (FCD)

฿ 265.19

KYR TURNING TOOLS 10 Piece(s) 7 Day(s) 0.4Material: CA320

฿ 265.19

KYR TURNING TOOLS 10 Piece(s) 7 Day(s) 0.8Material: CA310 Gray Cast Iron (FC)

฿ 265.19

KYR TURNING TOOLS 10 Piece(s) 5 Day(s) 0.8Material: CA315 Ductile Cast Iron (FCD)

฿ 265.19

KYR TURNING TOOLS 10 Piece(s) 7 Day(s) 0.8Material: CA320

฿ 265.19

KYR TURNING TOOLS 10 Piece(s) 7 Day(s) 1.2Material: CA310 Gray Cast Iron (FC)

฿ 265.19

KYR TURNING TOOLS 10 Piece(s) 7 Day(s) 1.2Material: CA315 Ductile Cast Iron (FCD)

฿ 265.19

KYR TURNING TOOLS 10 Piece(s) 7 Day(s) 1.2Material: CA320

Loading...

  1. 1

Basic Information

Shape C (80° Diamond) work material Cast Iron Breaker Use Rough Cutting
Rake angle Negative Coating Structure Fine TiCN Coating Inscribed Circle Diameter(mm) 12.7
Thickness(mm) 4.76 Hole Diameter(mm) 5.16