(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Guidance Sensor For AGV (Automatic Guided Vehicle)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/08/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of UDS-1044

  • Main body: option
    Option
  • Detailed type information
    15-bit
  • Current consumption
    50 mA or less
  • Number of detecting elements
    15 pcs, 10 mm pitch
  • Power supply voltage
    +12 to 24 VDC ripple (p-p) 1% or less
  • Operating voltage range(V)
    DC +10 to 30
  • Output format
    NPN transistor open collector (NO)
  • Cable material
    20-core flat cable, FLEX-B-20
  • Specifications
    Connector: HIF3BA-20PD-2.54R-MC or equivalent
  • Quantity
    1 pc.
Part Number
UDS-1044 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Quantity

฿ 45,209.00

฿ 36,167.20

MAGNETIC SENSOR 1 Piece(s) 15 Day(s) 1 pc.

Basic Specifications

  • Main body: option
    Option
  • Detailed type information
    15-bit
  • Current consumption
    50 mA or less
  • Number of detecting elements
    15 pcs, 10 mm pitch
  • Power supply voltage
    +12 to 24 VDC ripple (p-p) 1% or less
  • Operating voltage range(V)
    DC +10 to 30
  • Output format
    NPN transistor open collector (NO)
  • Cable material
    20-core flat cable, FLEX-B-20
  • Specifications
    Connector: HIF3BA-20PD-2.54R-MC or equivalent
  • Quantity
    1 pc.

Product Description

This sensor is for guiding an automatic guided vehicle (AGV) along its route to the desired location by detecting the magnetic flux of the guide tape (rubber magnet) laid down on the floor.
[Features]
· Because the sensor is non-contact, it is not affected by dust, dirt, oil, etc.
· The guidance sensor works by detecting magnetism from a guide tape that is laid out over carpeting or other nonmagnetic material.
· Standard object detected: GT-100 series, GT-110 series, GT-600, GT-601
· Detection sensitivity: 0.5 mT±0.1 mT
· Operable distance: 0 to 35 mm (from the magnet surface to the sensor detection surface)
· Standard mounting distance: 25 mm (from the magnet surface to the sensor detection surface)
· Output capacity: 50 VDC, 50 mA or less
· Residual voltage: 0.5 V or less
· Operating temperature range: -10 to +50°C (without freezing or condensation)
· Effect of temperature: 0.05 mT / 10°C or less
· Operating humidity range: 10 to 90% RH (without freezing or condensation)
· Hysteresis: 0.03 mT or less
· Response time: 0.3 ms or less
· Protection circuit: power supply reverse connection, output surge absorption
· Effect of voltage: 0.03 mT or less in power supply voltage range
· Protective structure: IP-54
· The maximum number of elements is 7 or 15, depending on the model. However, it is possible to install only the number you need.

Specifications of UDS-1044

  • Main body: option
    Option
  • Detailed type information
    15-bit
  • Current consumption
    50 mA or less
  • Number of detecting elements
    15 pcs, 10 mm pitch
  • Power supply voltage
    +12 to 24 VDC ripple (p-p) 1% or less
  • Operating voltage range(V)
    DC +10 to 30
  • Output format
    NPN transistor open collector (NO)
  • Cable material
    20-core flat cable, FLEX-B-20
  • Specifications
    Connector: HIF3BA-20PD-2.54R-MC or equivalent
  • Quantity
    1 pc.
Part Number
UDS-1044 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Quantity

฿ 45,209.00

฿ 36,167.20

MAGNETIC SENSOR 1 Piece(s) 15 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1