1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Spotlight Mini

AFM1 LIGHT

Spotlight Mini
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 999,999,999.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Arm with a thickness of 4 mm and a free-bending length of 45 cm
· Uses a wide-angle, high-luminance LED that brightly illuminates over a wide range.
· Fixes to the metal objects using the strong permanent magnet located on the backside of the main body.
· With a strap for hanging around the neck, keeping both hands free to work.
· Safe, secure and made in Japan.
· For checking processed goods, drawings, etc.
· For inspecting the insides of machinery where hands can't reach.
· For use as a light in case of emergency.

Part Number
KHM-201
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 999,999,999.00

AFM1 LIGHT 1 Piece(s) Quote

Loading...

  1. 1

Basic Information

Tube Length(mm) 450 Outer Diameter(mm) 4 Insertion port diameter(mm) Tip 8