1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Electronic Densimeter

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • EW-300SG
  • MDS-3000
  • SD-200L
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 70,205.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Instantaneously display the specific gravity of objects with various shapes.
· Difficult-to-measure objects can also be measured, such as objects that float on water, as well as small objects such as pellets, fibers, films, ceramics, etc.

Part Number
EW-300SGSALE
MDS-3000
SD-200LSALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipCapacity
(g)
Minimum Display
(g)
Measurement types Dimensions
(mm)
Mass
(g)
Accessories

฿ 70,205.00

฿ 52,653.75

AFM1 SCALE 1 Piece(s) 17 Day(s) 0.01 to 3000.01Solids(D) 218 × (W) 190 × (H) 1701,600Tweezers, water temperature meter, 200 g weight for calibration, steel angle, AC adapter, interface

฿ 999,999,999.00

AFM1 SCALE 1 Piece(s) Quote 0.01 (0.001) to 3,0000.01 (0.001)Solids/liquids/powders(D) 260 × (W) 240 × (H) 2404,200Tweezers, water temperature meter, steel angle, AC adapter, interface

฿ 211,150.00

฿ 149,050.79

AFM1 SCALE 1 Piece(s) 16 Day(s) 0.0001 to 2000.0001Solids/liquids(D) 319 × (W) 213 × (H) 3015,800Tweezers, water temperature meter, 200 g weight for calibration, steel angle, AC adapter

Loading...

  1. 1

Basic Information

Main applications Weighing instruments