(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Applications]
· Inspecting for dust adhered to the surface of glass and plastic sheet surfaces.
· Inspecting for sink mark irregularities on the surface of plastic and rubber molded parts. Lighting up scribed markings during cutting and scroll saw work.
· Inspecting for scratches and irregularities on coated surfaces, plating, uneven embossing, etc.
· Illuminated magnifier auxiliary lighting (effective when objects are difficult to see with epi-illumination)
Light Source | High-luminosity white LEDs × 7 | Light Control Function | 100 to 50% | Weight(g) | 1,000 (lamp head only: 500) |
---|---|---|---|---|---|
Specifications, description | Illuminance / beam spread angle 6° - 100 mm: 24,000 Lux, 200 mm: 11,000 Lux, 300 mm: 6,200 Lux / beam spread angle 30° - 100 mm: 15,000 Lux, 200 mm: 4,100 Lux, 300 mm: 2,100 Lux | Input Voltage(V) | 100 to 240 AC | Rated Frequency | 50/60 Hz |
Supplementary information | Supports 125 to 240 V by changing the cord (with plug). IP40 | Power Consumption(W) | 9 | Power cord length(mm) | 1,900 |
Relay cord(mm) | 1,500 | Operating Temperature Range(°C) | 0 to 40 |
How can we improve?
How can we improve?