1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Wide Series / Without Dimmer, LEKs Wide Series, LEKS Wide-F

Wide Series / Without Dimmer, LEKs Wide Series, LEKS Wide-F
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 999,999,999.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· The light source uses LED lamps with a circular-shaped fluorescent light-form within the existing fluorescent light housing, allowing the manufacturer to deliver a more affordable LED illuminated magnifier. Powerfully supports user visual inspection processes through a longer service life and energy-saving performance.

 
Part Number
LEKS-FWIDEX2
LEKS-FWIDEX3
LEKS-FWIDEX4
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMagnification
(x)

฿ 999,999,999.00

OTK ILLUMINATED MAGNIFIERS 1 Piece(s) Quote 2

฿ 999,999,999.00

OTK ILLUMINATED MAGNIFIERS 1 Piece(s) Quote 3

฿ 999,999,999.00

OTK ILLUMINATED MAGNIFIERS 1 Piece(s) Quote 4

Loading...

  1. 1

Basic Information

Product Type Arm Type Lighting Magnifying Mirror Light presence With LED Light Existence or non-existence of scale NA
Mounting Type Clamp Mounting Type Free Arm Light Source LED Series (type) Wide
Weight(g) 3,100 (excluding lens) Input Voltage(V) 100 to 240 AC Rated Frequency 50/60 Hz
Supplementary information Supports 125 to 240 V by changing the cord (with plug). Power Consumption(W) 15 Standby Power(W) 0