1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

LED Illuminated Magnifier, LSK Series, LSK-F

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 51,285.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· LED light quality, long service life performance and superior environmental performance.
· Powerfully supports user visual inspection processes through lower capital expenditure on equipment, high optical quality and advanced energy-saving performance.

 
Part Number
LSK-FWIDEX2
LSK-FWIDEX3
LSK-FWIDEX4
LSK-FX2
LSK-FX3
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMagnification
(x)
Series (type)

฿ 999,999,999.00

OTK ILLUMINATED MAGNIFIERS 1 Piece(s) Quote 2Wide

฿ 999,999,999.00

OTK ILLUMINATED MAGNIFIERS 1 Piece(s) Quote 3Wide

฿ 66,404.00

OTK ILLUMINATED MAGNIFIERS 1 Piece(s) 21 Day(s) 4Wide

฿ 51,285.00

OTK ILLUMINATED MAGNIFIERS 1 Piece(s) 16 Day(s) 2Round

฿ 999,999,999.00

OTK ILLUMINATED MAGNIFIERS 1 Piece(s) Quote 3Round

Loading...

  1. 1

Basic Information

Product Type Arm Type Lighting Magnifying Mirror Light presence With LED Light Existence or non-existence of scale NA
Mounting Type Clamp Mounting Type Free Arm Light Source LED Light Control Function 100 to 10%
Weight(g) 2,900 (excluding lens) Input Voltage(V) 100 to 240 AC Rated Frequency 50/60 Hz
Supplementary information Supports 125 to 240 V by changing the cord (with plug). The lighting section uses a translucent-white diffusion plate. Power Consumption(W) 15