(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
80452 |
80453 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Head (length) (mm) |
Overall Length (mm) |
Striking Surface Diameter (mm) |
Grip Length (mm) |
Mass (g) |
JAN Code |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,115.11 |
SGE HAND TOOL | 1 Piece(s) | 31 Day(s) | 100 | 310 | ø44 | 264 | 690 | 4545301016801 | ||
฿ 1,333.94 |
SGE HAND TOOL | 1 Piece(s) | 31 Day(s) | 110 | 340 | ø48 | 290 | 940 | 4545301016818 |
Shockless Hammer
It is a rubber hammer that absorbs shock well.
[Features]
• Head diameter smallest/biggest: 44 and 48 mm.
• Head length shortest/longest: 100 and 110 mm.
• Overall handle length shortest/longest: 310 and 340 mm.
• Material :
Head - Nitrile rubber
Handle - Nitrile rubber
[Applications]
It is used to strike workpieces without causing surface dents, deformation, or cracking.
Part Number |
---|
80452 |
80453 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Head (length) (mm) |
Overall Length (mm) |
Striking Surface Diameter (mm) |
Grip Length (mm) |
Mass (g) |
JAN Code |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,115.11 |
SGE HAND TOOL | 1 Piece(s) | 31 Day(s) | 100 | 310 | ø44 | 264 | 690 | 4545301016801 | ||
฿ 1,333.94 |
SGE HAND TOOL | 1 Piece(s) | 31 Day(s) | 110 | 340 | ø48 | 290 | 940 | 4545301016818 |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?