(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Depth Gauge

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Loading...

Specifications of 75432

  • Product Type
    General Purpose Tool
  • Overall Length(mm)
    112.5
  • Width(mm)
    60
  • Mass(g)
    29
  • JAN Code
    4712818912807
  • Operating temperature range(°C)
    0 to 40
  • Measurement range(mm)
    0 to 25
  • Measurement accuracy(mm)
    0.01
  • Features
    Suitable for tire depth and brake pad check and quick measurement with digital display
  • Supplement
    Battery: SR44 or LR44 (1.5 V) sold separately
Part Number
75432
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 1,109.18

HAND TOOL 1 Piece(s) 31 Day(s)

Basic Specifications

  • Product Type
    General Purpose Tool
  • Overall Length(mm)
    112.5
  • Width(mm)
    60
  • Mass(g)
    29
  • JAN Code
    4712818912807
  • Operating temperature range(°C)
    0 to 40
  • Measurement range(mm)
    0 to 25
  • Measurement accuracy(mm)
    0.01
  • Features
    Suitable for tire depth and brake pad check and quick measurement with digital display
  • Supplement
    Battery: SR44 or LR44 (1.5 V) sold separately

Specifications of 75432

  • Product Type
    General Purpose Tool
  • Overall Length(mm)
    112.5
  • Width(mm)
    60
  • Mass(g)
    29
  • JAN Code
    4712818912807
  • Operating temperature range(°C)
    0 to 40
  • Measurement range(mm)
    0 to 25
  • Measurement accuracy(mm)
    0.01
  • Features
    Suitable for tire depth and brake pad check and quick measurement with digital display
  • Supplement
    Battery: SR44 or LR44 (1.5 V) sold separately
Part Number
75432
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 1,109.18

HAND TOOL 1 Piece(s) 31 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1