(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Tool Trolley

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Loading...

Specifications of 54146

  • Tool set and tool box only
    Tool Box
  • Toolbox Type
    Other
  • Mass(g)
    15,220
  • Specifications
    Load resistance of each stage (kg): 50 (total 150)
  • JAN Code
    4712818915280
  • Size (width × depth × height)(mm)
    684 × 469 × 870
  • Tray (width × depth × height)(mm)
    680 × 465 × 57
  • Set Content
    2 EVA mats, 1 top mat and 1 logo plate
Part Number
54146
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 12,545.28

SGE HAND TOOL 1 Piece(s) 31 Day(s)

Basic Specifications

  • Tool set and tool box only
    Tool Box
  • Toolbox Type
    Other
  • Mass(g)
    15,220
  • Specifications
    Load resistance of each stage (kg): 50 (total 150)
  • JAN Code
    4712818915280
  • Size (width × depth × height)(mm)
    684 × 469 × 870
  • Tray (width × depth × height)(mm)
    680 × 465 × 57
  • Set Content
    2 EVA mats, 1 top mat and 1 logo plate

Specifications of 54146

  • Tool set and tool box only
    Tool Box
  • Toolbox Type
    Other
  • Mass(g)
    15,220
  • Specifications
    Load resistance of each stage (kg): 50 (total 150)
  • JAN Code
    4712818915280
  • Size (width × depth × height)(mm)
    684 × 469 × 870
  • Tray (width × depth × height)(mm)
    680 × 465 × 57
  • Set Content
    2 EVA mats, 1 top mat and 1 logo plate
Part Number
54146
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 12,545.28

SGE HAND TOOL 1 Piece(s) 31 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1