(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Stainless Steel Screwdriver Set

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Loading...

Specifications of 52205

  • Standards for Tip Shape
    Phillips (+) / Slotted (-)
  • Tip Size Plus (+)
    No. 1 / No. 2
  • Tip Size, Slotted (-) Blade Width (mm) B1
    3, 5
  • Single Item / Set Classification
    Set Parts
  • Specifications
    With aluminum handle, stainless thread and dedicated tray
  • JAN Code
    4712818989632
  • Set Content
    Stainless steel flathead screwdriver: 3 × 75/5 × 100/6 ×100 mm; stainless steel cross-head screwdriver: #1 × 75 / #2 × 100
Part Number
52205
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 1,749.29

SGE HAND TOOL 1 Piece(s) 31 Day(s)

Basic Specifications

  • Standards for Tip Shape
    Phillips (+) / Slotted (-)
  • Tip Size Plus (+)
    No. 1 / No. 2
  • Tip Size, Slotted (-) Blade Width (mm) B1
    3, 5
  • Single Item / Set Classification
    Set Parts
  • Specifications
    With aluminum handle, stainless thread and dedicated tray
  • JAN Code
    4712818989632
  • Set Content
    Stainless steel flathead screwdriver: 3 × 75/5 × 100/6 ×100 mm; stainless steel cross-head screwdriver: #1 × 75 / #2 × 100

Specifications of 52205

  • Standards for Tip Shape
    Phillips (+) / Slotted (-)
  • Tip Size Plus (+)
    No. 1 / No. 2
  • Tip Size, Slotted (-) Blade Width (mm) B1
    3, 5
  • Single Item / Set Classification
    Set Parts
  • Specifications
    With aluminum handle, stainless thread and dedicated tray
  • JAN Code
    4712818989632
  • Set Content
    Stainless steel flathead screwdriver: 3 × 75/5 × 100/6 ×100 mm; stainless steel cross-head screwdriver: #1 × 75 / #2 × 100
Part Number
52205
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 1,749.29

SGE HAND TOOL 1 Piece(s) 31 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1