(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Rigid Rack

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Loading...

(i)Caution

  • It is a particularly important safety device for protecting life, as it adjusts, fixes and uses its height according to the work being performed.

Specifications of 47502

  • Product Type
    General Purpose Tool
  • Overall Length(mm)
    1st step: 269, 2nd step: 314, 3rd step: 363
  • Mass(g)
    1,600 X 2
  • JAN Code
    4712818949964
  • Features
    Foldable and compact
  • Maximum load(t)
    2
Part Number
47502
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 2,110.87

SGE HAND TOOL 1 Piece(s) 31 Day(s)

Basic Specifications

Specifications of 47502

  • Product Type
    General Purpose Tool
  • Overall Length(mm)
    1st step: 269, 2nd step: 314, 3rd step: 363
  • Mass(g)
    1,600 X 2
  • JAN Code
    4712818949964
  • Features
    Foldable and compact
  • Maximum load(t)
    2
Part Number
47502
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 2,110.87

SGE HAND TOOL 1 Piece(s) 31 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1