Aluminum Jack

Brand :
SIGNET

Caution

  • Always use the jack stand when operating. Never go under the car until you support it with a jack stand.
    Use in a place that is steady, flat and not inclined. There is a danger of the jack tilting, the saddle coming off, and the car falling, which could lead to serious injury or death.
  • Slowly and carefully let the jack down. Do not suddenly loosen the release valve. If the saddle falls of suddenly, there is a chance that the car may fall and lead to serious injury or death.
    Before raising or lowering the car, please check the safety of the work place, such as no objects or people are under the car.

Product Description

Alumminum Jack
[Specification]
Receiving plate: 99 ø mm
Overall Length(mm):549
Width(mm):239
Mass(g):14900
Lowest position(mm):85
Highest position(mm):350
Handle length(mm):945(880 at the time of insertion)
Corresponding model: Light automobiles and general automobiles
Maximum load(t):1.5
Material: Frame: aluminum, Other: steel

Viewed Products
Recently Viewed Products
My Components
My Components
0
Cart
Cart
Economy Series
MRO Product

Chat with MISUMI

Chat service is available for any inquiry to MISUMI

Service hours

9:00 - 18:00 (Mon-Sat)

For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).

Noted for use

Chat service is for Corporate customers and limited for Thai language.

Request for Quotation and Place Order is not available on Chat.

Start chat

Aluminum Jack | SIGNET | MISUMI Thailand