(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Brake Fluid Tester

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Loading...

(i)Caution

  • Uses AAA (1.5 V) battery (sold separately)

Specifications of 47244

  • Product Type
    Brake Related
  • JAN Code
    4712818965759
  • Specifications
    On: <1% yellow (moisture content 1% or less - good), <2% yellow/yellow(moisture content less than 2% -attention), <3% yellow/yellow/red (moisture content 3% or more - defect, requires exchange), > 4% yellow / yellow / red / red (over 4% - danger, requires exchange) Application: DOT 3, DOT 4, DOT 5.1, ACDelco DOT 3 Penzoil DOT 3, Preston DOT 3, Motorcraft DOT 3, Toyota (overseas specifications) DOT 3 Batt ON: green (battery OK), red (battery replacement timing)
  • Supplement
    Uses AAA (1.5 V) battery (sold separately)
Part Number
47244
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 2,084.71

HAND TOOL 1 Piece(s) 31 Day(s)

Basic Specifications

  • Product Type
    Brake Related
  • JAN Code
    4712818965759
  • Specifications
    On: <1% yellow (moisture content 1% or less - good), <2% yellow/yellow(moisture content less than 2% -attention), <3% yellow/yellow/red (moisture content 3% or more - defect, requires exchange), > 4% yellow / yellow / red / red (over 4% - danger, requires exchange) Application: DOT 3, DOT 4, DOT 5.1, ACDelco DOT 3 Penzoil DOT 3, Preston DOT 3, Motorcraft DOT 3, Toyota (overseas specifications) DOT 3 Batt ON: green (battery OK), red (battery replacement timing)
  • Supplement
    Uses AAA (1.5 V) battery (sold separately)

Specifications of 47244

  • Product Type
    Brake Related
  • JAN Code
    4712818965759
  • Specifications
    On: <1% yellow (moisture content 1% or less - good), <2% yellow/yellow(moisture content less than 2% -attention), <3% yellow/yellow/red (moisture content 3% or more - defect, requires exchange), > 4% yellow / yellow / red / red (over 4% - danger, requires exchange) Application: DOT 3, DOT 4, DOT 5.1, ACDelco DOT 3 Penzoil DOT 3, Preston DOT 3, Motorcraft DOT 3, Toyota (overseas specifications) DOT 3 Batt ON: green (battery OK), red (battery replacement timing)
  • Supplement
    Uses AAA (1.5 V) battery (sold separately)
Part Number
47244
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 2,084.71

HAND TOOL 1 Piece(s) 31 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1