(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Short Socket For Impact Wrench 1/2

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 366.76 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
23133
23134
23135
23136
23137
23138
23139
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size Socket Outer Diameter (D1 Tip)
(mm)
Socket Outer Diameter (D2 Insertion Part)
(mm)
JAN Code

฿ 366.76

SGE HAND TOOL 1 Piece(s) 31 Day(s) 13 mm 21 25 4712818973204

฿ 366.76

SGE HAND TOOL 1 Piece(s) 31 Day(s) 14 mm 22 25 4712818973211

฿ 366.76

SGE HAND TOOL 1 Piece(s) 31 Day(s) 17 mm 26 26 4712818973228

฿ 439.12

SGE HAND TOOL 1 Piece(s) 31 Day(s) 19 mm 28 28 4712818973235

฿ 439.12

SGE HAND TOOL 1 Piece(s) 31 Day(s) 21 mm 30 30 4712818973242

฿ 475.31

SGE HAND TOOL 1 Piece(s) 31 Day(s) 22 mm 32 30 4712818973259

฿ 475.31

SGE HAND TOOL 1 Piece(s) 31 Day(s) 24 mm 34 30 4712818973266

Basic Specifications

  • Single Product/Set Classification
    Single Item Socket
  • Application
    Impact
  • Insertion Angle (Shaft measurement when electric drill) (Inch)
    1/2
  • Overall length (L dimension)(mm)
    28
Part Number
23133
23134
23135
23136
23137
23138
23139
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size Socket Outer Diameter (D1 Tip)
(mm)
Socket Outer Diameter (D2 Insertion Part)
(mm)
JAN Code

฿ 366.76

SGE HAND TOOL 1 Piece(s) 31 Day(s) 13 mm 21 25 4712818973204

฿ 366.76

SGE HAND TOOL 1 Piece(s) 31 Day(s) 14 mm 22 25 4712818973211

฿ 366.76

SGE HAND TOOL 1 Piece(s) 31 Day(s) 17 mm 26 26 4712818973228

฿ 439.12

SGE HAND TOOL 1 Piece(s) 31 Day(s) 19 mm 28 28 4712818973235

฿ 439.12

SGE HAND TOOL 1 Piece(s) 31 Day(s) 21 mm 30 30 4712818973242

฿ 475.31

SGE HAND TOOL 1 Piece(s) 31 Day(s) 22 mm 32 30 4712818973259

฿ 475.31

SGE HAND TOOL 1 Piece(s) 31 Day(s) 24 mm 34 30 4712818973266

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1