Twister Ratchet Handle, 12578

Brand :
SIGNET

Caution

    Product Description

    Twister Ratchet Handle
    [Specification]
    Head Diameter: 36mm
    Head Thickness: 19mm
    Overall length (L dimension):243mm
    Number of gears: 60
    Weight:410g
    [Application]
    Manual Operation

    Twister Ratchet Handle: Related image

     

    The direction of rotation can be switched by pushing in the insertion point

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat