(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Socket 3/8

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Loading...

Specifications of 12376

  • Single Product/Set Classification
    Single Item Socket
  • Application
    Manual Operation
  • Socket shape
    Bihexagonal
  • Insertion Angle (Shaft measurement when electric drill) (Inch)
    3/8
  • Overall length (L dimension)(mm)
    28.5
  • Size
    21 mm
  • Specifications
    Socket depth: 15.5 mm
  • Socket Outer Diameter (D1 Tip)(mm)
    28
  • Socket Outer Diameter (D2 Insertion Part)(mm)
    28
  • JAN Code
    4712818932379
Part Number
12376
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 356.25

SGE HAND TOOL 1 Piece(s) 31 Day(s)

Basic Specifications

  • Single Product/Set Classification
    Single Item Socket
  • Application
    Manual Operation
  • Socket shape
    Bihexagonal
  • Insertion Angle (Shaft measurement when electric drill) (Inch)
    3/8
  • Overall length (L dimension)(mm)
    28.5
  • Size
    21 mm
  • Specifications
    Socket depth: 15.5 mm
  • Socket Outer Diameter (D1 Tip)(mm)
    28
  • Socket Outer Diameter (D2 Insertion Part)(mm)
    28
  • JAN Code
    4712818932379

Specifications of 12376

  • Single Product/Set Classification
    Single Item Socket
  • Application
    Manual Operation
  • Socket shape
    Bihexagonal
  • Insertion Angle (Shaft measurement when electric drill) (Inch)
    3/8
  • Overall length (L dimension)(mm)
    28.5
  • Size
    21 mm
  • Specifications
    Socket depth: 15.5 mm
  • Socket Outer Diameter (D1 Tip)(mm)
    28
  • Socket Outer Diameter (D2 Insertion Part)(mm)
    28
  • JAN Code
    4712818932379
Part Number
12376
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 356.25

SGE HAND TOOL 1 Piece(s) 31 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1