(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Clamp and spread using one device.
· Simple clamping and spreading by gripping the lever.
· Can be removed to allow for clamping work on the outside.
Part Number |
---|
TR-QBC100 |
TR-QBC150 |
TR-QBC300G |
TR-QBC450G |
TR-QBC600G |
TR-QBC900G |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Maximum Opening (mm) | Body Size (mm) | Code | Size | JAN Code | Mass (g) |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 226.10 | TAD HAND TOOL | 1 Piece(s) | 3 Day(s) | Approx. 100 | H105 × W195 × D25 | 350161 | Spreading width: approx. 175, Jaw depth: approx. 35 | 4954458301270 | 80 | ||
฿ 282.58 | TAD HAND TOOL | 1 Piece(s) | 3 Day(s) | Approx. 150 | H105 × W245 × D25 | 350162 | Spreading width: approx. 225, Jaw depth: approx. 35 | 4954458301287 | 85 | ||
฿ 690.58 | TAD HAND TOOL | 1 Piece(s) | 6 Day(s) | Approx. 300 | H210 × W480 × D40 | 350163 | Spreading width: approx. 450, Jaw depth: approx. 63 | 4954458301294 | 585 | ||
฿ 816.39 | TAD HAND TOOL | 1 Piece(s) | 6 Day(s) | Approx. 450 | H210 × W635 × D40 | 350164 | Spreading width: approx. 605, Jaw depth: approx. 63 | 4954458301300 | 690 | ||
฿ 846.58 | TAD HAND TOOL | 1 Piece(s) | 7 Day(s) | Approx. 600 | H210 × W785 × D40 | 350165 | Spreading width: approx. 745, Jaw depth: approx. 63 | 4954458301317 | 780 | ||
฿ 1,299.87 | TAD HAND TOOL | 1 Piece(s) | 6 Day(s) | Approx. 900 | H210 × W1090 × D40 | 350166 | Spreading width: approx. 1,050, Jaw depth: approx. 63 | 4954458301324 | 980 |
Loading...
How can we improve?
How can we improve?