(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Precision Screwdriver & Nipper Set

Precision Screwdriver & Nipper Set

You can add up to 6 items to the comparison list.

Loading...

Specifications of TSN-26

  • Standards for Tip Shape
    Phillips (+) / Slotted (-)
  • Tip Size Plus (+)
    No.000 / No.00 / No. 0 / No. 1 / No. 2 / Other
  • Single Item / Set Classification
    Set Parts
  • Magnet
    None
  • Shaft Through
    None
  • Bolster
    None
  • Material / Bit
    S2 (nickel plating) + aluminum
  • Cord
    820383
  • JAN Code
    4954458301492
  • Weight(g)
    230
  • Material / Case
    PC + ABS + PS
  • Handle Material
    Aluminum
  • Case Size(mm)
    H205 × W95 × 22
  • Set Content
    Color precision bit -0.9/1.2 mm+No.000/00/0/1/2, No.2/5/6, 0.7/0.9/1.3/1.5 mm, T4/5/6, 8H/10, No.1/2, clock bank removal pin, mobile phone cover opener, 60-mm extension bar, handle, mini nipper
Part Number
TSN-26
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 1,098.19

TAD HAND TOOL 1 Piece(s) 31 Day(s)

Basic Specifications

  • Standards for Tip Shape
    Phillips (+) / Slotted (-)
  • Tip Size Plus (+)
    No.000 / No.00 / No. 0 / No. 1 / No. 2 / Other
  • Single Item / Set Classification
    Set Parts
  • Magnet
    None
  • Shaft Through
    None
  • Bolster
    None
  • Material / Bit
    S2 (nickel plating) + aluminum
  • Cord
    820383
  • JAN Code
    4954458301492
  • Weight(g)
    230
  • Material / Case
    PC + ABS + PS
  • Handle Material
    Aluminum
  • Case Size(mm)
    H205 × W95 × 22
  • Set Content
    Color precision bit -0.9/1.2 mm+No.000/00/0/1/2, No.2/5/6, 0.7/0.9/1.3/1.5 mm, T4/5/6, 8H/10, No.1/2, clock bank removal pin, mobile phone cover opener, 60-mm extension bar, handle, mini nipper

Product Description

[Features]
· For maintenance of eyeglasses, clocks, game machines, mobile phones and personal computers.
· This is a color precision bit set that allows you to simply tell sizes apart using color.

Specifications of TSN-26

  • Standards for Tip Shape
    Phillips (+) / Slotted (-)
  • Tip Size Plus (+)
    No.000 / No.00 / No. 0 / No. 1 / No. 2 / Other
  • Single Item / Set Classification
    Set Parts
  • Magnet
    None
  • Shaft Through
    None
  • Bolster
    None
  • Material / Bit
    S2 (nickel plating) + aluminum
  • Cord
    820383
  • JAN Code
    4954458301492
  • Weight(g)
    230
  • Material / Case
    PC + ABS + PS
  • Handle Material
    Aluminum
  • Case Size(mm)
    H205 × W95 × 22
  • Set Content
    Color precision bit -0.9/1.2 mm+No.000/00/0/1/2, No.2/5/6, 0.7/0.9/1.3/1.5 mm, T4/5/6, 8H/10, No.1/2, clock bank removal pin, mobile phone cover opener, 60-mm extension bar, handle, mini nipper
Part Number
TSN-26
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 1,098.19

TAD HAND TOOL 1 Piece(s) 31 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1