- Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
- Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
Aluminum Precision Screwdriver Set
Specifications of TAS-6
-
- Standards for Tip Shape
- Phillips (+) / Slotted (-)
-
- Tip Size Plus (+)
- No.000 / No.00 / No. 0 / No. 1 / Other
-
- Single Item / Set Classification
- Set Parts
-
- Magnet
- None
-
- Shaft Through
- None
-
- Bolster
- None
-
- Grip Type
- Resin
-
- Size
- 110 mm-long screwdriver
-
- Material / Bit
- S2 (black dye)
-
- Cord
- 820384
-
- JAN Code
- 4954458301508
-
- Weight(g)
- 150
-
- Material / Case
- AS + ABS
-
- Material / Screwdriver
- Aluminum + PP + TPR
-
- Handle Overall Length(mm)
- 85
-
- Case Size(mm)
- H152 × W105 × D24
-
- Set Content
- Aluminum precision screwdriver: (-) 0.9/1.2mm (+) No.000/00/0/1
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
|
฿ 463.74
|
TAD HAND TOOL
|
1 Piece(s)
|
|
31 Day(s)
|
Basic Specifications
-
- Standards for Tip Shape
- Phillips (+) / Slotted (-)
-
- Tip Size Plus (+)
- No.000 / No.00 / No. 0 / No. 1 / Other
-
- Single Item / Set Classification
- Set Parts
-
- Magnet
- None
-
- Shaft Through
- None
-
- Bolster
- None
-
- Grip Type
- Resin
-
- Size
- 110 mm-long screwdriver
-
- Material / Bit
- S2 (black dye)
-
- Cord
- 820384
-
- JAN Code
- 4954458301508
-
- Weight(g)
- 150
-
- Material / Case
- AS + ABS
-
- Material / Screwdriver
- Aluminum + PP + TPR
-
- Handle Overall Length(mm)
- 85
-
- Case Size(mm)
- H152 × W105 × D24
-
- Set Content
- Aluminum precision screwdriver: (-) 0.9/1.2mm (+) No.000/00/0/1
Product Description
[Features]
· For maintenance of eyeglasses, clocks and precision machinery.
· Simply tell sizes apart using color.
Specifications of TAS-6
-
- Standards for Tip Shape
- Phillips (+) / Slotted (-)
-
- Tip Size Plus (+)
- No.000 / No.00 / No. 0 / No. 1 / Other
-
- Single Item / Set Classification
- Set Parts
-
- Magnet
- None
-
- Shaft Through
- None
-
- Bolster
- None
-
- Grip Type
- Resin
-
- Size
- 110 mm-long screwdriver
-
- Material / Bit
- S2 (black dye)
-
- Cord
- 820384
-
- JAN Code
- 4954458301508
-
- Weight(g)
- 150
-
- Material / Case
- AS + ABS
-
- Material / Screwdriver
- Aluminum + PP + TPR
-
- Handle Overall Length(mm)
- 85
-
- Case Size(mm)
- H152 × W105 × D24
-
- Set Content
- Aluminum precision screwdriver: (-) 0.9/1.2mm (+) No.000/00/0/1
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
|
฿ 463.74
|
TAD HAND TOOL
|
1 Piece(s)
|
|
31 Day(s)
|
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?