- Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
- Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
10-pc. Impact Screwdriver Set
Specifications of TRD-ID
-
- Standards for Tip Shape
- Phillips (+) / Slotted (-)
-
- Tip Size Plus (+)
- No.000 / No.00 / No. 0 / No. 1 / No. 2 / No. 3 / No. 4 / Other
-
- Single Item / Set Classification
- Set Parts
-
- Magnet
- None
-
- Shaft Through
- None
-
- Bolster
- None
-
- Size
- H165 × W35 × D35 mm
-
- Material / Bit
- CR-V
-
- Cord
- 330207
-
- JAN Code
- 4954458300587
-
- Weight(g)
- 720
-
- Set Content
- 1/2 "DR impact screwdriver: 1 pc., 1/2 "DR bit holder 1 pc., 5/16 "36-mm bit +2/+3/+4/-10 1 each, 5/16 "80-mm bit +2/+3/-8/-10 1 each
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
|
฿ 1,645.55
|
TAD HAND TOOL
|
1 Piece(s)
|
|
31 Day(s)
|
Product Description
[Features]
· Impact screwdriver with authentic specifications.
· Screws can be tightened or loosened easily by lightly hitting with a hammer and changing its rotation with that force.
· Ideal for loosening work especially on screws with broken heads and rusted screws.
· 1/2-in DR sockets can also be used by removing the bit holder.
Specifications of TRD-ID
-
- Standards for Tip Shape
- Phillips (+) / Slotted (-)
-
- Tip Size Plus (+)
- No.000 / No.00 / No. 0 / No. 1 / No. 2 / No. 3 / No. 4 / Other
-
- Single Item / Set Classification
- Set Parts
-
- Magnet
- None
-
- Shaft Through
- None
-
- Bolster
- None
-
- Size
- H165 × W35 × D35 mm
-
- Material / Bit
- CR-V
-
- Cord
- 330207
-
- JAN Code
- 4954458300587
-
- Weight(g)
- 720
-
- Set Content
- 1/2 "DR impact screwdriver: 1 pc., 1/2 "DR bit holder 1 pc., 5/16 "36-mm bit +2/+3/+4/-10 1 each, 5/16 "80-mm bit +2/+3/-8/-10 1 each
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
|
฿ 1,645.55
|
TAD HAND TOOL
|
1 Piece(s)
|
|
31 Day(s)
|
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?