(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Gearless Ratchet Screwdriver & Precision Screwdriver Double Set

Gearless Ratchet Screwdriver & Precision Screwdriver Double Set

You can add up to 6 items to the comparison list.

Loading...

Specifications of TSD-1412

  • Standards for Tip Shape
    Phillips (+) / Slotted (-)
  • Tip Size Plus (+)
    No.000 / No.00 / No. 0 / No. 1 / No. 2 / No. 3 / No. 4 / Other
  • Single Item / Set Classification
    Set Parts
  • Magnet
    None
  • Shaft Through
    None
  • Bolster
    None
  • Grip Type
    Resin
  • Cord
    820388
  • JAN Code
    4954458294794
  • Set Content
    Gearless ratchet half-angle screwdriver with built-in telescopic flexible shaft, half-angle half-head bit 6.35mm×25mm: +No.1 / +No.2 / +No.3 / -5 mm / -6 mm / -7 mm / H2.5 mm / H3.0 mm / H3.5 mm, T15/T20/T25; half-angle socket adapter, precision screwdriver with built-in telescopic flexible shaft, precision double-head bit:+No.000 × -1.5 mm/+ No.00 × -2.0 mm/+No.0 × -2.5 mmT4 × TB/T6 × T10/T7 × T15
Part Number
TSD-1412
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 1,287.48

TAD HAND TOOL 1 Piece(s) 31 Day(s)

Basic Specifications

  • Standards for Tip Shape
    Phillips (+) / Slotted (-)
  • Tip Size Plus (+)
    No.000 / No.00 / No. 0 / No. 1 / No. 2 / No. 3 / No. 4 / Other
  • Single Item / Set Classification
    Set Parts
  • Magnet
    None
  • Shaft Through
    None
  • Bolster
    None
  • Grip Type
    Resin
  • Cord
    820388
  • JAN Code
    4954458294794
  • Set Content
    Gearless ratchet half-angle screwdriver with built-in telescopic flexible shaft, half-angle half-head bit 6.35mm×25mm: +No.1 / +No.2 / +No.3 / -5 mm / -6 mm / -7 mm / H2.5 mm / H3.0 mm / H3.5 mm, T15/T20/T25; half-angle socket adapter, precision screwdriver with built-in telescopic flexible shaft, precision double-head bit:+No.000 × -1.5 mm/+ No.00 × -2.0 mm/+No.0 × -2.5 mmT4 × TB/T6 × T10/T7 × T15

Product Description

[Features]
· Exceptional work because of its flexible shaft that is built in.
· Can turn quickly in either direction because it is a ratchet screwdriver (only half-angle screwdrivers)
· The bit holder can be stored in the grip part.
· Ideal for maintenance of precision machinery and assembly of plastic models.
· For tightening/loosening work of different screws.
[Specifications]
· Telescopic, flexible shaft built in.

Specifications of TSD-1412

  • Standards for Tip Shape
    Phillips (+) / Slotted (-)
  • Tip Size Plus (+)
    No.000 / No.00 / No. 0 / No. 1 / No. 2 / No. 3 / No. 4 / Other
  • Single Item / Set Classification
    Set Parts
  • Magnet
    None
  • Shaft Through
    None
  • Bolster
    None
  • Grip Type
    Resin
  • Cord
    820388
  • JAN Code
    4954458294794
  • Set Content
    Gearless ratchet half-angle screwdriver with built-in telescopic flexible shaft, half-angle half-head bit 6.35mm×25mm: +No.1 / +No.2 / +No.3 / -5 mm / -6 mm / -7 mm / H2.5 mm / H3.0 mm / H3.5 mm, T15/T20/T25; half-angle socket adapter, precision screwdriver with built-in telescopic flexible shaft, precision double-head bit:+No.000 × -1.5 mm/+ No.00 × -2.0 mm/+No.0 × -2.5 mmT4 × TB/T6 × T10/T7 × T15
Part Number
TSD-1412
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 1,287.48

TAD HAND TOOL 1 Piece(s) 31 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1