(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Mini Cutter: TAC-200

Mini Cutter: TAC-200

You can add up to 6 items to the comparison list.

Loading...

Specifications of TAC-200

  • Cut material
    Other
  • Cutting Performance(mm)
    Iron Wire ø4.0, Copper Wire ø4.0, Hard Wire ø2.0, Piano Wire ø1.5
  • Overall Length(mm)
    200
Part Number
TAC-200
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 752.90

TAD HAND TOOL 1 Piece(s) 5 Day(s)

Basic Specifications

Product Description

[Features]
·This is a lightweight aluminum hand.
·It is suitable for cutting mild steel wire and hard steel wire rods.

Specifications of TAC-200

  • Cut material
    Other
  • Cutting Performance(mm)
    Iron Wire ø4.0, Copper Wire ø4.0, Hard Wire ø2.0, Piano Wire ø1.5
  • Overall Length(mm)
    200
Part Number
TAC-200
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 752.90

TAD HAND TOOL 1 Piece(s) 5 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1