Ballpoint Blade Long (mm Sizes)

Brand :
BONDHUS

Caution

    Product Description

    Ballpoint blade long, which is a long type that is ideal for use with power tools.
    [Features]
    · Standard: millimeters.
    · "Protanium alloy steel," our proprietary steel material that is especially formulated for hex wrenches, makes it at least 20% stronger than typical steel materials.
    · The surface finishing, "Proguard Finish," is 5 times more corrosion resistant than typical black oxide finish.
    [Applications]
    · Ideal for use with power tools.
    · For tightening and loosening of hex socket head bolts.

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    Ballpoint Blade Long (mm Sizes) | BONDHUS | MISUMI Thailand