(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Ballpoint Star Screwdriver Single/Separate Sale

Ballpoint Star Screwdriver Single/Separate Sale

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of ST15

  • Standards for Tip Shape
    Ball Point
  • Shaft Length L (mm)
    74
  • Single Item / Set Classification
    Single Item
  • Shaft Type
    Circle
  • (Box / Hexagonal / Ball Point) Two-Sided Width Dimension (mm) Numerical Entry
    T15
  • Total Length(mm)
    162
  • Grip Diameter(mm)
    23
Part Number
ST15
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Shaft Length L (mm) (Box / Hexagonal / Ball Point) Two-Sided Width Dimension (mm) Numerical Entry Total Length
(mm)
Grip Diameter
(mm)

฿ 999,999,999.00

BON HAND TOOL 1 Piece(s) Quote 74 T15 162 23

Basic Specifications

Product Description

High-work efficiency ballpoint star screwdriver that allows turning of Torx screws even at a 20-degree angle.
[Features]
· Standard: torx.
· Can be quickly turned by inserting it to a Torx screw from a 20-degree angle.
· "Protanium alloy steel," our proprietary steel material that is especially formulated for hex wrenches, makes it at least 20% stronger than typical steel materials.
· The surface finishing, "Proguard Finish," is 5 times more corrosion resistant than typical black oxide finish.
[Applications]
· Ideal forquickturning of Torx screws.

Specifications of ST15

  • Standards for Tip Shape
    Ball Point
  • Shaft Length L (mm)
    74
  • Single Item / Set Classification
    Single Item
  • Shaft Type
    Circle
  • (Box / Hexagonal / Ball Point) Two-Sided Width Dimension (mm) Numerical Entry
    T15
  • Total Length(mm)
    162
  • Grip Diameter(mm)
    23
Part Number
ST15
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Shaft Length L (mm) (Box / Hexagonal / Ball Point) Two-Sided Width Dimension (mm) Numerical Entry Total Length
(mm)
Grip Diameter
(mm)

฿ 999,999,999.00

BON HAND TOOL 1 Piece(s) Quote 74 T15 162 23

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1