(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Ballpoint Screwdriver Extra Long (Standard Inch)

Ballpoint Screwdriver Extra Long (Standard Inch)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 1,520.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
BSLL1/2
BSLL1/4
BSLL1/8
BSLL1/16
BSLL3/8
BSLL3/16
BSLL3/32
BSLL5/16
BSLL5/32
BSLL5/64
BSLL7/32
BSLL7/64
BSLL9/64
BSLL.050
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Shaft Length L (mm) (Box / Hexagonal / Ball Point) Two-sided Width Dimension (Inch) Total Length
(mm)
Grip Diameter
(mm)

฿ 999,999,999.00

BON HAND TOOL 1 Piece(s) Quote 267 1/2 390 33

฿ 999,999,999.00

BON HAND TOOL 1 Piece(s) Quote 260 1/4 384 33

฿ 999,999,999.00

BON HAND TOOL 1 Piece(s) Quote 269 1/8 357 23

฿ 999,999,999.00

BON HAND TOOL 1 Piece(s) Quote 280 1/16 333 11

฿ 999,999,999.00

BON HAND TOOL 1 Piece(s) Quote 260 3/8 384 33

฿ 999,999,999.00

BON HAND TOOL 1 Piece(s) Quote 266 3/16 373 28

฿ 999,999,999.00

BON HAND TOOL 1 Piece(s) Quote 276 3/32 338 16

฿ 999,999,999.00

BON HAND TOOL 1 Piece(s) Quote 260 5/16 384 33

฿ 1,520.00

BON HAND TOOL 1 Piece(s) 13 Day(s) 266 5/32 373 28

฿ 999,999,999.00

BON HAND TOOL 1 Piece(s) Quote 277 5/64 330 11

฿ 999,999,999.00

BON HAND TOOL 1 Piece(s) Quote 260 7/32 385 33

฿ 999,999,999.00

BON HAND TOOL 1 Piece(s) Quote 270 7/64 331 16

฿ 999,999,999.00

BON HAND TOOL 1 Piece(s) Quote 266 9/64 354 23

฿ 999,999,999.00

BON HAND TOOL 1 Piece(s) Quote 280 0.05 323 8

Basic Specifications

Product Description

Extra long-blade type ballpoint screwdriver.
[Features]
· Standard: inch.
· Screws at parts that cannot be reached with a normal wrench can be tightened because the shaft length is longer than usual.
· The ergonomically designed grip is easy to grip and can create maximum torque with little force.
· Grip design that does not roll even at inclines of up to 15 degrees
· The surface of the grip uses a material that is not slippery even when the user's hands are dirty with water or oil.
· The ballpoint that we developed hasa shapethat makes it hard for wrenches and screws to roll around even when used slanted at 25 degrees.
[Applications]
· For tightening hex bolts at locations that cannot be reached with a normal wrench.

Part Number
BSLL1/2
BSLL1/4
BSLL1/8
BSLL1/16
BSLL3/8
BSLL3/16
BSLL3/32
BSLL5/16
BSLL5/32
BSLL5/64
BSLL7/32
BSLL7/64
BSLL9/64
BSLL.050
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Shaft Length L (mm) (Box / Hexagonal / Ball Point) Two-sided Width Dimension (Inch) Total Length
(mm)
Grip Diameter
(mm)

฿ 999,999,999.00

BON HAND TOOL 1 Piece(s) Quote 267 1/2 390 33

฿ 999,999,999.00

BON HAND TOOL 1 Piece(s) Quote 260 1/4 384 33

฿ 999,999,999.00

BON HAND TOOL 1 Piece(s) Quote 269 1/8 357 23

฿ 999,999,999.00

BON HAND TOOL 1 Piece(s) Quote 280 1/16 333 11

฿ 999,999,999.00

BON HAND TOOL 1 Piece(s) Quote 260 3/8 384 33

฿ 999,999,999.00

BON HAND TOOL 1 Piece(s) Quote 266 3/16 373 28

฿ 999,999,999.00

BON HAND TOOL 1 Piece(s) Quote 276 3/32 338 16

฿ 999,999,999.00

BON HAND TOOL 1 Piece(s) Quote 260 5/16 384 33

฿ 1,520.00

BON HAND TOOL 1 Piece(s) 13 Day(s) 266 5/32 373 28

฿ 999,999,999.00

BON HAND TOOL 1 Piece(s) Quote 277 5/64 330 11

฿ 999,999,999.00

BON HAND TOOL 1 Piece(s) Quote 260 7/32 385 33

฿ 999,999,999.00

BON HAND TOOL 1 Piece(s) Quote 270 7/64 331 16

฿ 999,999,999.00

BON HAND TOOL 1 Piece(s) Quote 266 9/64 354 23

฿ 999,999,999.00

BON HAND TOOL 1 Piece(s) Quote 280 0.05 323 8

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1