(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Ballpoint Screwdriver Long (Standard Inch)

Ballpoint Screwdriver Long (Standard Inch)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 710.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
BSL1/4
BSL1/8
BSL3/8
BSL3/16
BSL3/32
BSL5/16
BSL7/32
BSL7/64
BSL9/64
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Shaft Length L (mm) (Box / Hexagonal / Ball Point) Two-sided Width Dimension (Inch) Total Length
(mm)
Grip Diameter
(mm)

฿ 999,999,999.00

BON HAND TOOL 1 Piece(s) Quote 227 1/4 351 33

฿ 999,999,999.00

BON HAND TOOL 1 Piece(s) Quote 164 1/8 252 23

฿ 999,999,999.00

BON HAND TOOL 1 Piece(s) Quote 259 3/8 383 33

฿ 710.00

BON HAND TOOL 1 Piece(s) 51 Day(s) 204 3/16 311 28

฿ 999,999,999.00

BON HAND TOOL 1 Piece(s) Quote 122 3/32 183 16

฿ 999,999,999.00

BON HAND TOOL 1 Piece(s) Quote 242 5/16 367 33

฿ 999,999,999.00

BON HAND TOOL 1 Piece(s) Quote 215 7/32 340 33

฿ 999,999,999.00

BON HAND TOOL 1 Piece(s) Quote 152 7/64 213 16

฿ 999,999,999.00

BON HAND TOOL 1 Piece(s) Quote 179 9/64 267 23

Basic Specifications

Product Description

Long-blade type ballpoint screwdriver long.
[Features]
· Standard: inch.
· Screws at parts that cannot be reached with a normal wrench can be tightened because the shaft length is longer than usual.
· The world-first ball point that we have developed can be turned continuously without scratching the wrench or bolt even at a 25-degree angle.
· The ergonomically designed grip is easy to grip and can create maximum torque with little force.
· Grip design that does not roll even at inclines of up to 15 degrees
[Applications]
·Ideal for tightening hex bolts at locations that cannot be reached with a normal wrench.

Part Number
BSL1/4
BSL1/8
BSL3/8
BSL3/16
BSL3/32
BSL5/16
BSL7/32
BSL7/64
BSL9/64
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Shaft Length L (mm) (Box / Hexagonal / Ball Point) Two-sided Width Dimension (Inch) Total Length
(mm)
Grip Diameter
(mm)

฿ 999,999,999.00

BON HAND TOOL 1 Piece(s) Quote 227 1/4 351 33

฿ 999,999,999.00

BON HAND TOOL 1 Piece(s) Quote 164 1/8 252 23

฿ 999,999,999.00

BON HAND TOOL 1 Piece(s) Quote 259 3/8 383 33

฿ 710.00

BON HAND TOOL 1 Piece(s) 51 Day(s) 204 3/16 311 28

฿ 999,999,999.00

BON HAND TOOL 1 Piece(s) Quote 122 3/32 183 16

฿ 999,999,999.00

BON HAND TOOL 1 Piece(s) Quote 242 5/16 367 33

฿ 999,999,999.00

BON HAND TOOL 1 Piece(s) Quote 215 7/32 340 33

฿ 999,999,999.00

BON HAND TOOL 1 Piece(s) Quote 152 7/64 213 16

฿ 999,999,999.00

BON HAND TOOL 1 Piece(s) Quote 179 9/64 267 23

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1